diff options
author | Yuchung Cheng | 2017-08-01 15:22:32 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2017-08-12 21:29:08 -0500 |
commit | 025bb7f7e92c2dc3320eefb5676e1813e3c8fa1d (patch) | |
tree | fb6ac24ba9bd7e78a33c3f586d951af122df32cc /net | |
parent | 2ab639c7e2d1f02779c8947c90d8d595f5843e52 (diff) | |
download | kernel-omap-025bb7f7e92c2dc3320eefb5676e1813e3c8fa1d.tar.gz kernel-omap-025bb7f7e92c2dc3320eefb5676e1813e3c8fa1d.tar.xz kernel-omap-025bb7f7e92c2dc3320eefb5676e1813e3c8fa1d.zip |
tcp: avoid setting cwnd to invalid ssthresh after cwnd reduction states
[ Upstream commit ed254971edea92c3ac5c67c6a05247a92aa6075e ]
If the sender switches the congestion control during ECN-triggered
cwnd-reduction state (CA_CWR), upon exiting recovery cwnd is set to
the ssthresh value calculated by the previous congestion control. If
the previous congestion control is BBR that always keep ssthresh
to TCP_INIFINITE_SSTHRESH, cwnd ends up being infinite. The safe
step is to avoid assigning invalid ssthresh value when recovery ends.
Signed-off-by: Yuchung Cheng <ycheng@google.com>
Signed-off-by: Neal Cardwell <ncardwell@google.com>
Acked-by: Eric Dumazet <edumazet@google.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'net')
-rw-r--r-- | net/ipv4/tcp_input.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/net/ipv4/tcp_input.c b/net/ipv4/tcp_input.c index 8f13b2eaabf8..f0dabd125c43 100644 --- a/net/ipv4/tcp_input.c +++ b/net/ipv4/tcp_input.c | |||
@@ -2503,8 +2503,8 @@ static inline void tcp_end_cwnd_reduction(struct sock *sk) | |||
2503 | struct tcp_sock *tp = tcp_sk(sk); | 2503 | struct tcp_sock *tp = tcp_sk(sk); |
2504 | 2504 | ||
2505 | /* Reset cwnd to ssthresh in CWR or Recovery (unless it's undone) */ | 2505 | /* Reset cwnd to ssthresh in CWR or Recovery (unless it's undone) */ |
2506 | if (inet_csk(sk)->icsk_ca_state == TCP_CA_CWR || | 2506 | if (tp->snd_ssthresh < TCP_INFINITE_SSTHRESH && |
2507 | (tp->undo_marker && tp->snd_ssthresh < TCP_INFINITE_SSTHRESH)) { | 2507 | (inet_csk(sk)->icsk_ca_state == TCP_CA_CWR || tp->undo_marker)) { |
2508 | tp->snd_cwnd = tp->snd_ssthresh; | 2508 | tp->snd_cwnd = tp->snd_ssthresh; |
2509 | tp->snd_cwnd_stamp = tcp_time_stamp; | 2509 | tp->snd_cwnd_stamp = tcp_time_stamp; |
2510 | } | 2510 | } |