diff options
author | Heiko Carstens | 2012-09-08 03:23:42 -0500 |
---|---|---|
committer | James Morris | 2012-09-11 21:55:31 -0500 |
commit | b25b09ecf98bf6a32f3732281c2db13be6aeb14c (patch) | |
tree | 4d7d0e8ddbca40c4d125306e2d9ea3df76f617be /samples | |
parent | 2e4930eb7c8fb20a39dfb5f8a8f80402710dcea8 (diff) | |
download | kernel-omap-b25b09ecf98bf6a32f3732281c2db13be6aeb14c.tar.gz kernel-omap-b25b09ecf98bf6a32f3732281c2db13be6aeb14c.tar.xz kernel-omap-b25b09ecf98bf6a32f3732281c2db13be6aeb14c.zip |
samples/seccomp: fix 31 bit build on s390
On s390 the flag to force 31 builds is -m31 instead of -m32 unlike
on all (?) other architectures.
Fixes this compile error:
HOSTCC samples/seccomp/bpf-direct.o
cc1: error: unrecognized command line option "-m32"
make[2]: *** [samples/seccomp/bpf-direct.o] Error 1
Signed-off-by: Heiko Carstens <heiko.carstens@de.ibm.com>
Acked-by: Kees Cook <keescook@chromium.org>
Signed-off-by: James Morris <james.l.morris@oracle.com>
Diffstat (limited to 'samples')
-rw-r--r-- | samples/seccomp/Makefile | 24 |
1 files changed, 16 insertions, 8 deletions
diff --git a/samples/seccomp/Makefile b/samples/seccomp/Makefile index 16aa2d424985..bbbd276659ba 100644 --- a/samples/seccomp/Makefile +++ b/samples/seccomp/Makefile | |||
@@ -18,14 +18,22 @@ HOSTCFLAGS_bpf-direct.o += -idirafter $(objtree)/include | |||
18 | bpf-direct-objs := bpf-direct.o | 18 | bpf-direct-objs := bpf-direct.o |
19 | 19 | ||
20 | # Try to match the kernel target. | 20 | # Try to match the kernel target. |
21 | ifeq ($(CONFIG_64BIT),) | 21 | ifndef CONFIG_64BIT |
22 | HOSTCFLAGS_bpf-direct.o += -m32 | 22 | |
23 | HOSTCFLAGS_dropper.o += -m32 | 23 | # s390 has -m31 flag to build 31 bit binaries |
24 | HOSTCFLAGS_bpf-helper.o += -m32 | 24 | ifndef CONFIG_S390 |
25 | HOSTCFLAGS_bpf-fancy.o += -m32 | 25 | MFLAG = -m32 |
26 | HOSTLOADLIBES_bpf-direct += -m32 | 26 | else |
27 | HOSTLOADLIBES_bpf-fancy += -m32 | 27 | MFLAG = -m31 |
28 | HOSTLOADLIBES_dropper += -m32 | 28 | endif |
29 | |||
30 | HOSTCFLAGS_bpf-direct.o += $(MFLAG) | ||
31 | HOSTCFLAGS_dropper.o += $(MFLAG) | ||
32 | HOSTCFLAGS_bpf-helper.o += $(MFLAG) | ||
33 | HOSTCFLAGS_bpf-fancy.o += $(MFLAG) | ||
34 | HOSTLOADLIBES_bpf-direct += $(MFLAG) | ||
35 | HOSTLOADLIBES_bpf-fancy += $(MFLAG) | ||
36 | HOSTLOADLIBES_dropper += $(MFLAG) | ||
29 | endif | 37 | endif |
30 | 38 | ||
31 | # Tell kbuild to always build the programs | 39 | # Tell kbuild to always build the programs |