aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorTejun Heo2012-11-19 10:13:38 -0600
committerTejun Heo2012-11-19 10:13:38 -0600
commit92fb97487a7e41b222c1417cabd1d1ab7cc3a48c (patch)
treec220c622b9ac9b16535535d448e9cd29be72c77e /security
parentb1929db42f8a649d9a9e397119f628c27fd4021f (diff)
downloadkernel-omap-92fb97487a7e41b222c1417cabd1d1ab7cc3a48c.tar.gz
kernel-omap-92fb97487a7e41b222c1417cabd1d1ab7cc3a48c.tar.xz
kernel-omap-92fb97487a7e41b222c1417cabd1d1ab7cc3a48c.zip
cgroup: rename ->create/post_create/pre_destroy/destroy() to ->css_alloc/online/offline/free()
Rename cgroup_subsys css lifetime related callbacks to better describe what their roles are. Also, update documentation. Signed-off-by: Tejun Heo <tj@kernel.org> Acked-by: Li Zefan <lizefan@huawei.com>
Diffstat (limited to 'security')
-rw-r--r--security/device_cgroup.c8
1 files changed, 4 insertions, 4 deletions
diff --git a/security/device_cgroup.c b/security/device_cgroup.c
index 78a16f5b7275..19ecc8de9e6b 100644
--- a/security/device_cgroup.c
+++ b/security/device_cgroup.c
@@ -180,7 +180,7 @@ static void dev_exception_clean(struct dev_cgroup *dev_cgroup)
180/* 180/*
181 * called from kernel/cgroup.c with cgroup_lock() held. 181 * called from kernel/cgroup.c with cgroup_lock() held.
182 */ 182 */
183static struct cgroup_subsys_state *devcgroup_create(struct cgroup *cgroup) 183static struct cgroup_subsys_state *devcgroup_css_alloc(struct cgroup *cgroup)
184{ 184{
185 struct dev_cgroup *dev_cgroup, *parent_dev_cgroup; 185 struct dev_cgroup *dev_cgroup, *parent_dev_cgroup;
186 struct cgroup *parent_cgroup; 186 struct cgroup *parent_cgroup;
@@ -210,7 +210,7 @@ static struct cgroup_subsys_state *devcgroup_create(struct cgroup *cgroup)
210 return &dev_cgroup->css; 210 return &dev_cgroup->css;
211} 211}
212 212
213static void devcgroup_destroy(struct cgroup *cgroup) 213static void devcgroup_css_free(struct cgroup *cgroup)
214{ 214{
215 struct dev_cgroup *dev_cgroup; 215 struct dev_cgroup *dev_cgroup;
216 216
@@ -564,8 +564,8 @@ static struct cftype dev_cgroup_files[] = {
564struct cgroup_subsys devices_subsys = { 564struct cgroup_subsys devices_subsys = {
565 .name = "devices", 565 .name = "devices",
566 .can_attach = devcgroup_can_attach, 566 .can_attach = devcgroup_can_attach,
567 .create = devcgroup_create, 567 .css_alloc = devcgroup_css_alloc,
568 .destroy = devcgroup_destroy, 568 .css_free = devcgroup_css_free,
569 .subsys_id = devices_subsys_id, 569 .subsys_id = devices_subsys_id,
570 .base_cftypes = dev_cgroup_files, 570 .base_cftypes = dev_cgroup_files,
571 571