diff options
author | Calvin Owens | 2013-04-12 22:33:59 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-07 22:08:21 -0500 |
commit | a0dd5139a83d53d239eb896e159058ff859c1c8c (patch) | |
tree | f2965824b4e61a845bbd49f8049b88b46164e97d /sound | |
parent | 269f78b5ebfce19ff5f084061fe4883dea40d200 (diff) | |
download | kernel-omap-a0dd5139a83d53d239eb896e159058ff859c1c8c.tar.gz kernel-omap-a0dd5139a83d53d239eb896e159058ff859c1c8c.tar.xz kernel-omap-a0dd5139a83d53d239eb896e159058ff859c1c8c.zip |
ALSA: usb: Add quirk for 192KHz recording on E-Mu devices
commit 1539d4f82ad534431cc67935e8e442ccf107d17d upstream.
When recording at 176.2KHz or 192Khz, the device adds a 32-bit length
header to the capture packets, which obviously needs to be ignored for
recording to work properly.
Userspace expected: L0 L1 L2 R0 R1 R2
...but actually got: R2 L0 L1 L2 R0 R1
Also, the last byte of the length header being interpreted as L0 of
the first sample caused spikes every 0.5ms, resulting in a loud 16KHz
tone (about the highest 'B' on a piano) being present throughout
captures.
Tested at all sample rates on an E-Mu 0404USB, and tested for
regressions on a generic USB headset.
Signed-off-by: Calvin Owens <jcalvinowens@gmail.com>
Signed-off-by: Takashi Iwai <tiwai@suse.de>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'sound')
-rw-r--r-- | sound/usb/card.h | 1 | ||||
-rw-r--r-- | sound/usb/pcm.c | 2 | ||||
-rw-r--r-- | sound/usb/quirks.c | 1 | ||||
-rw-r--r-- | sound/usb/stream.c | 1 |
4 files changed, 4 insertions, 1 deletions
diff --git a/sound/usb/card.h b/sound/usb/card.h index 8a751b4887ea..d32ea411545a 100644 --- a/sound/usb/card.h +++ b/sound/usb/card.h | |||
@@ -116,6 +116,7 @@ struct snd_usb_substream { | |||
116 | unsigned int altset_idx; /* USB data format: index of alternate setting */ | 116 | unsigned int altset_idx; /* USB data format: index of alternate setting */ |
117 | unsigned int txfr_quirk:1; /* allow sub-frame alignment */ | 117 | unsigned int txfr_quirk:1; /* allow sub-frame alignment */ |
118 | unsigned int fmt_type; /* USB audio format type (1-3) */ | 118 | unsigned int fmt_type; /* USB audio format type (1-3) */ |
119 | unsigned int pkt_offset_adj; /* Bytes to drop from beginning of packets (for non-compliant devices) */ | ||
119 | 120 | ||
120 | unsigned int running: 1; /* running status */ | 121 | unsigned int running: 1; /* running status */ |
121 | 122 | ||
diff --git a/sound/usb/pcm.c b/sound/usb/pcm.c index d82e378d37cb..bcc50ed275a4 100644 --- a/sound/usb/pcm.c +++ b/sound/usb/pcm.c | |||
@@ -1161,7 +1161,7 @@ static void retire_capture_urb(struct snd_usb_substream *subs, | |||
1161 | stride = runtime->frame_bits >> 3; | 1161 | stride = runtime->frame_bits >> 3; |
1162 | 1162 | ||
1163 | for (i = 0; i < urb->number_of_packets; i++) { | 1163 | for (i = 0; i < urb->number_of_packets; i++) { |
1164 | cp = (unsigned char *)urb->transfer_buffer + urb->iso_frame_desc[i].offset; | 1164 | cp = (unsigned char *)urb->transfer_buffer + urb->iso_frame_desc[i].offset + subs->pkt_offset_adj; |
1165 | if (urb->iso_frame_desc[i].status && printk_ratelimit()) { | 1165 | if (urb->iso_frame_desc[i].status && printk_ratelimit()) { |
1166 | snd_printdd(KERN_ERR "frame %d active: %d\n", i, urb->iso_frame_desc[i].status); | 1166 | snd_printdd(KERN_ERR "frame %d active: %d\n", i, urb->iso_frame_desc[i].status); |
1167 | // continue; | 1167 | // continue; |
diff --git a/sound/usb/quirks.c b/sound/usb/quirks.c index b9ca776705af..f581c3e226fb 100644 --- a/sound/usb/quirks.c +++ b/sound/usb/quirks.c | |||
@@ -837,6 +837,7 @@ static void set_format_emu_quirk(struct snd_usb_substream *subs, | |||
837 | break; | 837 | break; |
838 | } | 838 | } |
839 | snd_emuusb_set_samplerate(subs->stream->chip, emu_samplerate_id); | 839 | snd_emuusb_set_samplerate(subs->stream->chip, emu_samplerate_id); |
840 | subs->pkt_offset_adj = (emu_samplerate_id >= EMU_QUIRK_SR_176400HZ) ? 4 : 0; | ||
840 | } | 841 | } |
841 | 842 | ||
842 | void snd_usb_set_format_quirk(struct snd_usb_substream *subs, | 843 | void snd_usb_set_format_quirk(struct snd_usb_substream *subs, |
diff --git a/sound/usb/stream.c b/sound/usb/stream.c index bab6dbc12278..cfc4d4eaf42b 100644 --- a/sound/usb/stream.c +++ b/sound/usb/stream.c | |||
@@ -94,6 +94,7 @@ static void snd_usb_init_substream(struct snd_usb_stream *as, | |||
94 | subs->dev = as->chip->dev; | 94 | subs->dev = as->chip->dev; |
95 | subs->txfr_quirk = as->chip->txfr_quirk; | 95 | subs->txfr_quirk = as->chip->txfr_quirk; |
96 | subs->speed = snd_usb_get_speed(subs->dev); | 96 | subs->speed = snd_usb_get_speed(subs->dev); |
97 | subs->pkt_offset_adj = 0; | ||
97 | 98 | ||
98 | snd_usb_set_pcm_ops(as->pcm, stream); | 99 | snd_usb_set_pcm_ops(as->pcm, stream); |
99 | 100 | ||