aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBorislav Petkov2012-04-11 11:36:17 -0500
committerArnaldo Carvalho de Melo2012-04-11 12:59:00 -0500
commitd5dd8afb569cdf89bd2b322d10f80a23bd3d2cfd (patch)
tree064f80884bee986c4f63a5d4b2b176a5fabfd4f0 /tools/Makefile
parent2363ecb17041d711fa2b3fb1b1ea2ebc47a0f974 (diff)
downloadkernel-omap-d5dd8afb569cdf89bd2b322d10f80a23bd3d2cfd.tar.gz
kernel-omap-d5dd8afb569cdf89bd2b322d10f80a23bd3d2cfd.tar.xz
kernel-omap-d5dd8afb569cdf89bd2b322d10f80a23bd3d2cfd.zip
tools: Add a help target
... and make it the default one so that calling 'make' without arguments in the tools/ directory gives you the possible targets to build along with a short description of what they are. Signed-off-by: Borislav Petkov <borislav.petkov@amd.com> Cc: Ingo Molnar <mingo@kernel.org> Cc: Michal Marek <mmarek@suse.cz> Cc: Sam Ravnborg <sam@ravnborg.org> Link: http://lkml.kernel.org/r/1334162178-17152-5-git-send-email-bp@amd64.org Signed-off-by: Arnaldo Carvalho de Melo <acme@redhat.com>
Diffstat (limited to 'tools/Makefile')
-rw-r--r--tools/Makefile20
1 files changed, 20 insertions, 0 deletions
diff --git a/tools/Makefile b/tools/Makefile
index feadfdd6da55..f87c0ec63e6c 100644
--- a/tools/Makefile
+++ b/tools/Makefile
@@ -1,5 +1,25 @@
1include scripts/Makefile.include 1include scripts/Makefile.include
2 2
3help:
4 @echo 'Possible targets:'
5 @echo ''
6 @echo ' cpupower - a tool for all things x86 CPU power'
7 @echo ' firewire - the userspace part of nosy, an IEEE-1394 traffic sniffer'
8 @echo ' lguest - a minimal 32-bit x86 hypervisor'
9 @echo ' perf - Linux performance measurement and analysis tool'
10 @echo ' selftests - various kernel selftests'
11 @echo ' turbostat - Intel CPU idle stats and freq reporting tool'
12 @echo ' usb - USB testing tools'
13 @echo ' virtio - vhost test module'
14 @echo ' vm - misc vm tools'
15 @echo ' x86_energy_perf_policy - Intel energy policy tool'
16 @echo ''
17 @echo 'Cleaning targets:'
18 @echo ''
19 @echo ' all of the above with the "_clean" string appended cleans'
20 @echo ' the respective build directory.'
21 @echo ' clean: a summary clean target to clean _all_ folders'
22
3cpupower: FORCE 23cpupower: FORCE
4 $(QUIET_SUBDIR0)power/$@/ $(QUIET_SUBDIR1) 24 $(QUIET_SUBDIR0)power/$@/ $(QUIET_SUBDIR1)
5 25