diff options
author | K. Y. Srinivasan | 2012-09-05 15:50:15 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2012-09-10 18:42:33 -0500 |
commit | 16e87100e62330cb1e58ee772cacb7d4e6d5b61b (patch) | |
tree | fcf248e2d171816927d286b7f0541f78b1ccecdf /tools/hv | |
parent | 4a3b97e5799571397ade963c760b7406d8e9a8a6 (diff) | |
download | kernel-omap-16e87100e62330cb1e58ee772cacb7d4e6d5b61b.tar.gz kernel-omap-16e87100e62330cb1e58ee772cacb7d4e6d5b61b.tar.xz kernel-omap-16e87100e62330cb1e58ee772cacb7d4e6d5b61b.zip |
Tools: hv: Implement the KVP verb - KVP_OP_GET_IP_INFO
Now implement the KVP verb - KVP_OP_GET_IP_INFO. This operation retrieves IP
information for the specified interface.
Signed-off-by: K. Y. Srinivasan <kys@microsoft.com>
Reviewed-by: Haiyang Zhang <haiyangz@microsoft.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'tools/hv')
-rw-r--r-- | tools/hv/hv_kvp_daemon.c | 93 |
1 files changed, 90 insertions, 3 deletions
diff --git a/tools/hv/hv_kvp_daemon.c b/tools/hv/hv_kvp_daemon.c index 849c43817a2d..c8e101363735 100644 --- a/tools/hv/hv_kvp_daemon.c +++ b/tools/hv/hv_kvp_daemon.c | |||
@@ -603,6 +603,69 @@ static char *kvp_if_name_to_mac(char *if_name) | |||
603 | } | 603 | } |
604 | 604 | ||
605 | 605 | ||
606 | /* | ||
607 | * Retrieve the interface name given tha MAC address. | ||
608 | */ | ||
609 | |||
610 | static char *kvp_mac_to_if_name(char *mac) | ||
611 | { | ||
612 | DIR *dir; | ||
613 | struct dirent *entry; | ||
614 | FILE *file; | ||
615 | char *p, *q, *x; | ||
616 | char *if_name = NULL; | ||
617 | char buf[256]; | ||
618 | char *kvp_net_dir = "/sys/class/net/"; | ||
619 | char dev_id[256]; | ||
620 | int i; | ||
621 | |||
622 | dir = opendir(kvp_net_dir); | ||
623 | if (dir == NULL) | ||
624 | return NULL; | ||
625 | |||
626 | snprintf(dev_id, sizeof(dev_id), kvp_net_dir); | ||
627 | q = dev_id + strlen(kvp_net_dir); | ||
628 | |||
629 | while ((entry = readdir(dir)) != NULL) { | ||
630 | /* | ||
631 | * Set the state for the next pass. | ||
632 | */ | ||
633 | *q = '\0'; | ||
634 | |||
635 | strcat(dev_id, entry->d_name); | ||
636 | strcat(dev_id, "/address"); | ||
637 | |||
638 | file = fopen(dev_id, "r"); | ||
639 | if (file == NULL) | ||
640 | continue; | ||
641 | |||
642 | p = fgets(buf, sizeof(buf), file); | ||
643 | if (p) { | ||
644 | x = strchr(p, '\n'); | ||
645 | if (x) | ||
646 | *x = '\0'; | ||
647 | |||
648 | for (i = 0; i < strlen(p); i++) | ||
649 | p[i] = toupper(p[i]); | ||
650 | |||
651 | if (!strcmp(p, mac)) { | ||
652 | /* | ||
653 | * Found the MAC match; return the interface | ||
654 | * name. The caller will free the memory. | ||
655 | */ | ||
656 | if_name = strdup(entry->d_name); | ||
657 | fclose(file); | ||
658 | break; | ||
659 | } | ||
660 | } | ||
661 | fclose(file); | ||
662 | } | ||
663 | |||
664 | closedir(dir); | ||
665 | return if_name; | ||
666 | } | ||
667 | |||
668 | |||
606 | static void kvp_process_ipconfig_file(char *cmd, | 669 | static void kvp_process_ipconfig_file(char *cmd, |
607 | char *config_buf, int len, | 670 | char *config_buf, int len, |
608 | int element_size, int offset) | 671 | int element_size, int offset) |
@@ -749,10 +812,10 @@ static int kvp_process_ip_address(void *addrp, | |||
749 | } | 812 | } |
750 | 813 | ||
751 | if ((length - *offset) < addr_length + 1) | 814 | if ((length - *offset) < addr_length + 1) |
752 | return 1; | 815 | return HV_E_FAIL; |
753 | if (str == NULL) { | 816 | if (str == NULL) { |
754 | strcpy(buffer, "inet_ntop failed\n"); | 817 | strcpy(buffer, "inet_ntop failed\n"); |
755 | return 1; | 818 | return HV_E_FAIL; |
756 | } | 819 | } |
757 | if (*offset == 0) | 820 | if (*offset == 0) |
758 | strcpy(buffer, tmp); | 821 | strcpy(buffer, tmp); |
@@ -796,7 +859,7 @@ kvp_get_ip_info(int family, char *if_name, int op, | |||
796 | 859 | ||
797 | if (getifaddrs(&ifap)) { | 860 | if (getifaddrs(&ifap)) { |
798 | strcpy(buffer, "getifaddrs failed\n"); | 861 | strcpy(buffer, "getifaddrs failed\n"); |
799 | return 1; | 862 | return HV_E_FAIL; |
800 | } | 863 | } |
801 | 864 | ||
802 | curp = ifap; | 865 | curp = ifap; |
@@ -1386,6 +1449,30 @@ int main(void) | |||
1386 | } | 1449 | } |
1387 | 1450 | ||
1388 | switch (op) { | 1451 | switch (op) { |
1452 | case KVP_OP_GET_IP_INFO: | ||
1453 | kvp_ip_val = &hv_msg->body.kvp_ip_val; | ||
1454 | if_name = | ||
1455 | kvp_mac_to_if_name((char *)kvp_ip_val->adapter_id); | ||
1456 | |||
1457 | if (if_name == NULL) { | ||
1458 | /* | ||
1459 | * We could not map the mac address to an | ||
1460 | * interface name; return error. | ||
1461 | */ | ||
1462 | hv_msg->error = HV_E_FAIL; | ||
1463 | break; | ||
1464 | } | ||
1465 | error = kvp_get_ip_info( | ||
1466 | 0, if_name, KVP_OP_GET_IP_INFO, | ||
1467 | kvp_ip_val, | ||
1468 | (MAX_IP_ADDR_SIZE * 2)); | ||
1469 | |||
1470 | if (error) | ||
1471 | hv_msg->error = error; | ||
1472 | |||
1473 | free(if_name); | ||
1474 | break; | ||
1475 | |||
1389 | case KVP_OP_SET_IP_INFO: | 1476 | case KVP_OP_SET_IP_INFO: |
1390 | kvp_ip_val = &hv_msg->body.kvp_ip_val; | 1477 | kvp_ip_val = &hv_msg->body.kvp_ip_val; |
1391 | if_name = kvp_get_if_name( | 1478 | if_name = kvp_get_if_name( |