aboutsummaryrefslogtreecommitdiffstats
path: root/tools/lib
diff options
context:
space:
mode:
authorPeter Huewe2012-04-24 16:19:40 -0500
committerNamhyung Kim2012-07-03 23:40:31 -0500
commitc9bbabe32a231b5caa8c42fa6783405346983c59 (patch)
tree0ba5ec3bffb8ee5ccd67dae6662e3f9e950864b7 /tools/lib
parent0fed48341529716c38493be66591bda458921b75 (diff)
downloadkernel-omap-c9bbabe32a231b5caa8c42fa6783405346983c59.tar.gz
kernel-omap-c9bbabe32a231b5caa8c42fa6783405346983c59.tar.xz
kernel-omap-c9bbabe32a231b5caa8c42fa6783405346983c59.zip
tools lib traceevent: Add missing break in make_bprint_args
In the current code we assign vsize=8 and then fall through to the default and assign vsize=1. -> probably the break is missing here, otherwise we can remove the case. Signed-off-by: Peter Huewe <peterhuewe@gmx.de> Signed-off-by: Steven Rostedt <rostedt@goodmis.org> Link: http://lkml.kernel.org/n/tip-3fxjy46h2tr9pl0spv7tems6@git.kernel.org Signed-off-by: Namhyung Kim <namhyung@kernel.org>
Diffstat (limited to 'tools/lib')
-rw-r--r--tools/lib/traceevent/event-parse.c1
1 files changed, 1 insertions, 0 deletions
diff --git a/tools/lib/traceevent/event-parse.c b/tools/lib/traceevent/event-parse.c
index 863016040dd6..f880db457842 100644
--- a/tools/lib/traceevent/event-parse.c
+++ b/tools/lib/traceevent/event-parse.c
@@ -3594,6 +3594,7 @@ static struct print_arg *make_bprint_args(char *fmt, void *data, int size, struc
3594 break; 3594 break;
3595 case 2: 3595 case 2:
3596 vsize = 8; 3596 vsize = 8;
3597 break;
3597 default: 3598 default:
3598 vsize = ls; /* ? */ 3599 vsize = ls; /* ? */
3599 break; 3600 break;