diff options
author | Masanari Iida | 2012-11-29 23:10:25 -0600 |
---|---|---|
committer | Jiri Kosina | 2012-12-03 04:05:04 -0600 |
commit | 9c7682075e507c95c523477cfe6ce539406d9f4a (patch) | |
tree | 442f75f99f8581b2d7ae2cfc55ab14ad43d67750 /tools/perf/Documentation/perf-record.txt | |
parent | e41e85cc17fc903a1f1eaae6b69608942952e5d2 (diff) | |
download | kernel-omap-9c7682075e507c95c523477cfe6ce539406d9f4a.tar.gz kernel-omap-9c7682075e507c95c523477cfe6ce539406d9f4a.tar.xz kernel-omap-9c7682075e507c95c523477cfe6ce539406d9f4a.zip |
treewide: Fix typos in various drivers
Fix typos in printk within various drivers.
Signed-off-by: Masanari Iida <standby24x7@gmail.com>
Signed-off-by: Jiri Kosina <jkosina@suse.cz>
Diffstat (limited to 'tools/perf/Documentation/perf-record.txt')
-rw-r--r-- | tools/perf/Documentation/perf-record.txt | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/tools/perf/Documentation/perf-record.txt b/tools/perf/Documentation/perf-record.txt index b38a1f9ad460..938e8904f64d 100644 --- a/tools/perf/Documentation/perf-record.txt +++ b/tools/perf/Documentation/perf-record.txt | |||
@@ -175,7 +175,7 @@ following filters are defined: | |||
175 | 175 | ||
176 | + | 176 | + |
177 | The option requires at least one branch type among any, any_call, any_ret, ind_call. | 177 | The option requires at least one branch type among any, any_call, any_ret, ind_call. |
178 | The privilege levels may be ommitted, in which case, the privilege levels of the associated | 178 | The privilege levels may be omitted, in which case, the privilege levels of the associated |
179 | event are applied to the branch filter. Both kernel (k) and hypervisor (hv) privilege | 179 | event are applied to the branch filter. Both kernel (k) and hypervisor (hv) privilege |
180 | levels are subject to permissions. When sampling on multiple events, branch stack sampling | 180 | levels are subject to permissions. When sampling on multiple events, branch stack sampling |
181 | is enabled for all the sampling events. The sampled branch type is the same for all events. | 181 | is enabled for all the sampling events. The sampled branch type is the same for all events. |