diff options
author | Namhyung Kim | 2012-11-13 07:30:33 -0600 |
---|---|---|
committer | Arnaldo Carvalho de Melo | 2012-11-14 13:52:48 -0600 |
commit | a753579c3ec096bba9d24e1594a07dbb25aca8e4 (patch) | |
tree | 9324d6e2a658ca338619f88f4fbd91089a6e781d /tools/perf/ui/gtk/progress.c | |
parent | 688f2f5b99311b127ea43efdbf47bb2e3c7a2e32 (diff) | |
download | kernel-omap-a753579c3ec096bba9d24e1594a07dbb25aca8e4.tar.gz kernel-omap-a753579c3ec096bba9d24e1594a07dbb25aca8e4.tar.xz kernel-omap-a753579c3ec096bba9d24e1594a07dbb25aca8e4.zip |
perf ui gtk: Implement ui_progress functions
Implement progress update function for GTK2 front end.
Note that since it will be called before gtk main loop so that we should
call gtk event loop handler directly.
Signed-off-by: Namhyung Kim <namhyung@kernel.org>
Cc: Ingo Molnar <mingo@kernel.org>
Cc: Pekka Enberg <penberg@kernel.org>
Cc: Peter Zijlstra <peterz@infradead.org>
Link: http://lkml.kernel.org/r/1352813436-14173-3-git-send-email-namhyung@kernel.org
Signed-off-by: Arnaldo Carvalho de Melo <acme@redhat.com>
Diffstat (limited to 'tools/perf/ui/gtk/progress.c')
-rw-r--r-- | tools/perf/ui/gtk/progress.c | 50 |
1 files changed, 50 insertions, 0 deletions
diff --git a/tools/perf/ui/gtk/progress.c b/tools/perf/ui/gtk/progress.c new file mode 100644 index 000000000000..903426fe27cf --- /dev/null +++ b/tools/perf/ui/gtk/progress.c | |||
@@ -0,0 +1,50 @@ | |||
1 | #include <inttypes.h> | ||
2 | |||
3 | #include "gtk.h" | ||
4 | #include "../progress.h" | ||
5 | #include "util.h" | ||
6 | |||
7 | static GtkWidget *dialog; | ||
8 | static GtkWidget *progress; | ||
9 | |||
10 | static void gtk_progress_update(u64 curr, u64 total, const char *title) | ||
11 | { | ||
12 | double fraction = total ? 1.0 * curr / total : 0.0; | ||
13 | char buf[1024]; | ||
14 | |||
15 | if (dialog == NULL) { | ||
16 | GtkWidget *vbox = gtk_vbox_new(TRUE, 5); | ||
17 | GtkWidget *label = gtk_label_new(title); | ||
18 | |||
19 | dialog = gtk_window_new(GTK_WINDOW_TOPLEVEL); | ||
20 | progress = gtk_progress_bar_new(); | ||
21 | |||
22 | gtk_box_pack_start(GTK_BOX(vbox), label, TRUE, FALSE, 3); | ||
23 | gtk_box_pack_start(GTK_BOX(vbox), progress, TRUE, TRUE, 3); | ||
24 | |||
25 | gtk_container_add(GTK_CONTAINER(dialog), vbox); | ||
26 | |||
27 | gtk_window_set_title(GTK_WINDOW(dialog), "perf"); | ||
28 | gtk_window_resize(GTK_WINDOW(dialog), 300, 80); | ||
29 | gtk_window_set_position(GTK_WINDOW(dialog), GTK_WIN_POS_CENTER); | ||
30 | |||
31 | gtk_widget_show_all(dialog); | ||
32 | } | ||
33 | |||
34 | gtk_progress_bar_set_fraction(GTK_PROGRESS_BAR(progress), fraction); | ||
35 | snprintf(buf, sizeof(buf), "%"PRIu64" / %"PRIu64, curr, total); | ||
36 | gtk_progress_bar_set_text(GTK_PROGRESS_BAR(progress), buf); | ||
37 | |||
38 | /* we didn't call gtk_main yet, so do it manually */ | ||
39 | while (gtk_events_pending()) | ||
40 | gtk_main_iteration(); | ||
41 | } | ||
42 | |||
43 | static struct ui_progress gtk_progress_fns = { | ||
44 | .update = gtk_progress_update, | ||
45 | }; | ||
46 | |||
47 | void perf_gtk__init_progress(void) | ||
48 | { | ||
49 | progress_fns = >k_progress_fns; | ||
50 | } | ||