diff options
author | Namhyung Kim | 2012-11-13 07:30:32 -0600 |
---|---|---|
committer | Arnaldo Carvalho de Melo | 2012-11-14 13:52:39 -0600 |
commit | 688f2f5b99311b127ea43efdbf47bb2e3c7a2e32 (patch) | |
tree | 56dd40bff09afb0c276bbacf2a5624c1e5f8118b /tools/perf/ui | |
parent | 7da5c85dd34dd67846fec965e4bf1f761eecca05 (diff) | |
download | kernel-omap-688f2f5b99311b127ea43efdbf47bb2e3c7a2e32.tar.gz kernel-omap-688f2f5b99311b127ea43efdbf47bb2e3c7a2e32.tar.xz kernel-omap-688f2f5b99311b127ea43efdbf47bb2e3c7a2e32.zip |
perf ui: Introduce generic ui_progress helper
Make ui_progress functions generic so that UI frontend code will add its
callbacks.
Signed-off-by: Namhyung Kim <namhyung@kernel.org>
Cc: Ingo Molnar <mingo@kernel.org>
Cc: Pekka Enberg <penberg@kernel.org>
Cc: Peter Zijlstra <peterz@infradead.org>
Link: http://lkml.kernel.org/r/1352813436-14173-2-git-send-email-namhyung@kernel.org
Signed-off-by: Arnaldo Carvalho de Melo <acme@redhat.com>
Diffstat (limited to 'tools/perf/ui')
-rw-r--r-- | tools/perf/ui/gtk/util.c | 11 | ||||
-rw-r--r-- | tools/perf/ui/progress.c | 20 | ||||
-rw-r--r-- | tools/perf/ui/progress.h | 8 | ||||
-rw-r--r-- | tools/perf/ui/tui/progress.c | 12 | ||||
-rw-r--r-- | tools/perf/ui/tui/setup.c | 1 |
5 files changed, 40 insertions, 12 deletions
diff --git a/tools/perf/ui/gtk/util.c b/tools/perf/ui/gtk/util.c index ccb046aac98b..c06942a41c78 100644 --- a/tools/perf/ui/gtk/util.c +++ b/tools/perf/ui/gtk/util.c | |||
@@ -111,14 +111,3 @@ struct perf_error_ops perf_gtk_eops = { | |||
111 | .warning = perf_gtk__warning_statusbar, | 111 | .warning = perf_gtk__warning_statusbar, |
112 | #endif | 112 | #endif |
113 | }; | 113 | }; |
114 | |||
115 | /* | ||
116 | * FIXME: Functions below should be implemented properly. | ||
117 | * For now, just add stubs for NO_NEWT=1 build. | ||
118 | */ | ||
119 | #ifndef NEWT_SUPPORT | ||
120 | void ui_progress__update(u64 curr __maybe_unused, u64 total __maybe_unused, | ||
121 | const char *title __maybe_unused) | ||
122 | { | ||
123 | } | ||
124 | #endif | ||
diff --git a/tools/perf/ui/progress.c b/tools/perf/ui/progress.c new file mode 100644 index 000000000000..f5e4d1b95c75 --- /dev/null +++ b/tools/perf/ui/progress.c | |||
@@ -0,0 +1,20 @@ | |||
1 | #include "../cache.h" | ||
2 | #include "progress.h" | ||
3 | |||
4 | static void nop_progress_update(u64 curr __maybe_unused, | ||
5 | u64 total __maybe_unused, | ||
6 | const char *title __maybe_unused) | ||
7 | { | ||
8 | } | ||
9 | |||
10 | static struct ui_progress default_progress_fns = | ||
11 | { | ||
12 | .update = nop_progress_update, | ||
13 | }; | ||
14 | |||
15 | struct ui_progress *progress_fns = &default_progress_fns; | ||
16 | |||
17 | void ui_progress__update(u64 curr, u64 total, const char *title) | ||
18 | { | ||
19 | return progress_fns->update(curr, total, title); | ||
20 | } | ||
diff --git a/tools/perf/ui/progress.h b/tools/perf/ui/progress.h index d9c205b59aa1..717814b32169 100644 --- a/tools/perf/ui/progress.h +++ b/tools/perf/ui/progress.h | |||
@@ -3,6 +3,14 @@ | |||
3 | 3 | ||
4 | #include <../types.h> | 4 | #include <../types.h> |
5 | 5 | ||
6 | struct ui_progress { | ||
7 | void (*update)(u64, u64, const char *); | ||
8 | }; | ||
9 | |||
10 | extern struct ui_progress *progress_fns; | ||
11 | |||
12 | void ui_progress__init(void); | ||
13 | |||
6 | void ui_progress__update(u64 curr, u64 total, const char *title); | 14 | void ui_progress__update(u64 curr, u64 total, const char *title); |
7 | 15 | ||
8 | #endif | 16 | #endif |
diff --git a/tools/perf/ui/tui/progress.c b/tools/perf/ui/tui/progress.c index f8dc986e427d..6c2184d53cbf 100644 --- a/tools/perf/ui/tui/progress.c +++ b/tools/perf/ui/tui/progress.c | |||
@@ -4,7 +4,7 @@ | |||
4 | #include "../ui.h" | 4 | #include "../ui.h" |
5 | #include "../browser.h" | 5 | #include "../browser.h" |
6 | 6 | ||
7 | void ui_progress__update(u64 curr, u64 total, const char *title) | 7 | static void tui_progress__update(u64 curr, u64 total, const char *title) |
8 | { | 8 | { |
9 | int bar, y; | 9 | int bar, y; |
10 | /* | 10 | /* |
@@ -30,3 +30,13 @@ void ui_progress__update(u64 curr, u64 total, const char *title) | |||
30 | SLsmg_refresh(); | 30 | SLsmg_refresh(); |
31 | pthread_mutex_unlock(&ui__lock); | 31 | pthread_mutex_unlock(&ui__lock); |
32 | } | 32 | } |
33 | |||
34 | static struct ui_progress tui_progress_fns = | ||
35 | { | ||
36 | .update = tui_progress__update, | ||
37 | }; | ||
38 | |||
39 | void ui_progress__init(void) | ||
40 | { | ||
41 | progress_fns = &tui_progress_fns; | ||
42 | } | ||
diff --git a/tools/perf/ui/tui/setup.c b/tools/perf/ui/tui/setup.c index 60debb81537a..81efa192e86c 100644 --- a/tools/perf/ui/tui/setup.c +++ b/tools/perf/ui/tui/setup.c | |||
@@ -118,6 +118,7 @@ int ui__init(void) | |||
118 | newtSetSuspendCallback(newt_suspend, NULL); | 118 | newtSetSuspendCallback(newt_suspend, NULL); |
119 | ui_helpline__init(); | 119 | ui_helpline__init(); |
120 | ui_browser__init(); | 120 | ui_browser__init(); |
121 | ui_progress__init(); | ||
121 | 122 | ||
122 | signal(SIGSEGV, ui__signal); | 123 | signal(SIGSEGV, ui__signal); |
123 | signal(SIGFPE, ui__signal); | 124 | signal(SIGFPE, ui__signal); |