diff options
author | Palmer Cox | 2012-11-27 06:17:47 -0600 |
---|---|---|
committer | Rafael J. Wysocki | 2012-11-27 16:07:19 -0600 |
commit | ea1021ffa65a81da3d393fcbd7509d6e40d4d325 (patch) | |
tree | 65af69a0511ce4cc8d1f3a75c3a45cd4f6d823ff /tools/power | |
parent | 35a169737cdf9155e890d60eae2b8fffc16d16ba (diff) | |
download | kernel-omap-ea1021ffa65a81da3d393fcbd7509d6e40d4d325.tar.gz kernel-omap-ea1021ffa65a81da3d393fcbd7509d6e40d4d325.tar.xz kernel-omap-ea1021ffa65a81da3d393fcbd7509d6e40d4d325.zip |
cpupower tools: Fix warning and a bug with the cpu package count
The pkgs member of cpupower_topology is being used as the number of
cpu packages. As the comment in get_cpu_topology notes, the package ids
are not guaranteed to be contiguous. So, simply setting pkgs to the value
of the highest physical_package_id doesn't actually provide a count of
the number of cpu packages. Instead, calculate pkgs by setting it to
the number of distinct physical_packge_id values which is pretty easy
to do after the core_info structs are sorted. Calculating pkgs this
way also has the nice benefit of getting rid of a sign comparison warning
that GCC 4.6 was reporting.
Signed-off-by: Palmer Cox <p@lmercox.com>
Signed-off-by: Thomas Renninger <trenn@suse.de>
Signed-off-by: Rafael J. Wysocki <rafael.j.wysocki@intel.com>
Diffstat (limited to 'tools/power')
-rw-r--r-- | tools/power/cpupower/utils/helpers/topology.c | 18 |
1 files changed, 13 insertions, 5 deletions
diff --git a/tools/power/cpupower/utils/helpers/topology.c b/tools/power/cpupower/utils/helpers/topology.c index 4e2b583ea17b..c13120af519b 100644 --- a/tools/power/cpupower/utils/helpers/topology.c +++ b/tools/power/cpupower/utils/helpers/topology.c | |||
@@ -64,7 +64,7 @@ static int __compare(const void *t1, const void *t2) | |||
64 | */ | 64 | */ |
65 | int get_cpu_topology(struct cpupower_topology *cpu_top) | 65 | int get_cpu_topology(struct cpupower_topology *cpu_top) |
66 | { | 66 | { |
67 | int cpu, cpus = sysconf(_SC_NPROCESSORS_CONF); | 67 | int cpu, last_pkg, cpus = sysconf(_SC_NPROCESSORS_CONF); |
68 | 68 | ||
69 | cpu_top->core_info = malloc(sizeof(struct cpuid_core_info) * cpus); | 69 | cpu_top->core_info = malloc(sizeof(struct cpuid_core_info) * cpus); |
70 | if (cpu_top->core_info == NULL) | 70 | if (cpu_top->core_info == NULL) |
@@ -78,20 +78,28 @@ int get_cpu_topology(struct cpupower_topology *cpu_top) | |||
78 | "physical_package_id", | 78 | "physical_package_id", |
79 | &(cpu_top->core_info[cpu].pkg)) < 0) | 79 | &(cpu_top->core_info[cpu].pkg)) < 0) |
80 | return -1; | 80 | return -1; |
81 | if ((int)cpu_top->core_info[cpu].pkg != -1 && | ||
82 | cpu_top->core_info[cpu].pkg > cpu_top->pkgs) | ||
83 | cpu_top->pkgs = cpu_top->core_info[cpu].pkg; | ||
84 | if(sysfs_topology_read_file( | 81 | if(sysfs_topology_read_file( |
85 | cpu, | 82 | cpu, |
86 | "core_id", | 83 | "core_id", |
87 | &(cpu_top->core_info[cpu].core)) < 0) | 84 | &(cpu_top->core_info[cpu].core)) < 0) |
88 | return -1; | 85 | return -1; |
89 | } | 86 | } |
90 | cpu_top->pkgs++; | ||
91 | 87 | ||
92 | qsort(cpu_top->core_info, cpus, sizeof(struct cpuid_core_info), | 88 | qsort(cpu_top->core_info, cpus, sizeof(struct cpuid_core_info), |
93 | __compare); | 89 | __compare); |
94 | 90 | ||
91 | /* Count the number of distinct pkgs values. This works | ||
92 | because the primary sort of the core_info struct was just | ||
93 | done by pkg value. */ | ||
94 | last_pkg = cpu_top->core_info[0].pkg; | ||
95 | for(cpu = 1; cpu < cpus; cpu++) { | ||
96 | if(cpu_top->core_info[cpu].pkg != last_pkg) { | ||
97 | last_pkg = cpu_top->core_info[cpu].pkg; | ||
98 | cpu_top->pkgs++; | ||
99 | } | ||
100 | } | ||
101 | cpu_top->pkgs++; | ||
102 | |||
95 | /* Intel's cores count is not consecutively numbered, there may | 103 | /* Intel's cores count is not consecutively numbered, there may |
96 | * be a core_id of 3, but none of 2. Assume there always is 0 | 104 | * be a core_id of 3, but none of 2. Assume there always is 0 |
97 | * Get amount of cores by counting duplicates in a package | 105 | * Get amount of cores by counting duplicates in a package |