aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDavid Howells2012-11-13 11:14:38 -0600
committerDavid Howells2012-11-19 16:10:36 -0600
commit2b73f65d114b44b9bc9bd7d229f603e4cd5c1a88 (patch)
tree86cc037b8b9041e1a384e808f518da2139d29c32 /tools/scripts/Makefile.include
parentbf35182ffcd00d8b36d56210ffdac110e5624d7d (diff)
downloadkernel-omap-2b73f65d114b44b9bc9bd7d229f603e4cd5c1a88.tar.gz
kernel-omap-2b73f65d114b44b9bc9bd7d229f603e4cd5c1a88.tar.xz
kernel-omap-2b73f65d114b44b9bc9bd7d229f603e4cd5c1a88.zip
tools: Pass the target in descend
Fixing: [acme@sandy linux]$ cd tools [acme@sandy tools]$ make clean DESCEND power/cpupower CC lib/cpufreq.o CC lib/sysfs.o LD libcpupower.so.0.0.0 CC utils/helpers/amd.o utils/helpers/amd.c:7:21: error: pci/pci.h: No such file or directory In file included from utils/helpers/amd.c:9: ./utils/helpers/helpers.h:137: warning: ‘struct pci_access’ declared inside parameter list ./utils/helpers/helpers.h:137: warning: its scope is only this definition or declaration, which is probably not what you want ./utils/helpers/helpers.h:139: warning: ‘struct pci_access’ declared inside parameter list utils/helpers/amd.c: In function ‘amd_pci_get_num_boost_states’: utils/helpers/amd.c:120: warning: passing argument 1 of ‘pci_slot_func_init’ from incompatible pointer type ./utils/helpers/helpers.h:138: note: expected ‘struct pci_access **’ but argument is of type ‘struct pci_access **’ utils/helpers/amd.c:125: warning: implicit declaration of function ‘pci_read_byte’ utils/helpers/amd.c:132: warning: implicit declaration of function ‘pci_cleanup’ make[1]: *** [utils/helpers/amd.o] Error 1 make: *** [cpupower_clean] Error 2 [acme@sandy tools]$ Reported-by: Arnaldo Carvalho de Melo <acme@ghostprotocols.net> Signed-off-by: David Howells <dhowells@redhat.com> Cc: Borislav Petkov <bp@amd64.org> Cc: Ingo Molnar <mingo@kernel.org> Cc: Linus Torvalds <torvalds@linux-foundation.org> Cc: Namhyung Kim <namhyung@gmail.com> Cc: Paul Mackerras <paulus@samba.org> Cc: Thomas Gleixner <tglx@linutronix.de> Link: http://lkml.kernel.org/n/tip-tviyimq6x6nm77sj5lt4t19f@git.kernel.org Signed-off-by: Arnaldo Carvalho de Melo <acme@redhat.com>
Diffstat (limited to 'tools/scripts/Makefile.include')
-rw-r--r--tools/scripts/Makefile.include4
1 files changed, 2 insertions, 2 deletions
diff --git a/tools/scripts/Makefile.include b/tools/scripts/Makefile.include
index 87467b17e05c..2964b96aa55f 100644
--- a/tools/scripts/Makefile.include
+++ b/tools/scripts/Makefile.include
@@ -51,7 +51,7 @@ endif
51# 51#
52descend = \ 52descend = \
53 +mkdir -p $(OUTPUT)$(1) && \ 53 +mkdir -p $(OUTPUT)$(1) && \
54 $(MAKE) $(COMMAND_O) subdir=$(if $(subdir),$(subdir)/$(1),$(1)) $(PRINT_DIR) -C $(1) 54 $(MAKE) $(COMMAND_O) subdir=$(if $(subdir),$(subdir)/$(1),$(1)) $(PRINT_DIR) -C $(1) $(2)
55 55
56QUIET_SUBDIR0 = +$(MAKE) $(COMMAND_O) -C # space to separate -C and subdir 56QUIET_SUBDIR0 = +$(MAKE) $(COMMAND_O) -C # space to separate -C and subdir
57QUIET_SUBDIR1 = 57QUIET_SUBDIR1 =
@@ -72,6 +72,6 @@ ifndef V
72 descend = \ 72 descend = \
73 @echo ' ' DESCEND $(1); \ 73 @echo ' ' DESCEND $(1); \
74 mkdir -p $(OUTPUT)$(1) && \ 74 mkdir -p $(OUTPUT)$(1) && \
75 $(MAKE) $(COMMAND_O) subdir=$(if $(subdir),$(subdir)/$(1),$(1)) $(PRINT_DIR) -C $(1) 75 $(MAKE) $(COMMAND_O) subdir=$(if $(subdir),$(subdir)/$(1),$(1)) $(PRINT_DIR) -C $(1) $(2)
76endif 76endif
77endif 77endif