aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBorislav Petkov2012-04-11 11:36:14 -0500
committerArnaldo Carvalho de Melo2012-04-11 12:57:36 -0500
commit98d89bfd0d4b2f218ec709e90ddcab6d82d7671e (patch)
treeeac8ed677e18a9f5f16050bddff8191d496c4552 /tools/scripts/Makefile.include
parent2381da7a11ef5fcfbad1f1ca2f6ddaa7a153694f (diff)
downloadkernel-omap-98d89bfd0d4b2f218ec709e90ddcab6d82d7671e.tar.gz
kernel-omap-98d89bfd0d4b2f218ec709e90ddcab6d82d7671e.tar.xz
kernel-omap-98d89bfd0d4b2f218ec709e90ddcab6d82d7671e.zip
tools: Add Makefile.include
Put generic enough build settings which could be reused by other tools into a common Makefile.include file. This commit reintroduces QUIET_SUBDIR{0,1} (see a3d1ee10d1bf) which are going to be used in the following patches. Signed-off-by: Borislav Petkov <borislav.petkov@amd.com> Cc: Ingo Molnar <mingo@kernel.org> Cc: Michal Marek <mmarek@suse.cz> Cc: Sam Ravnborg <sam@ravnborg.org> Link: http://lkml.kernel.org/r/1334162178-17152-2-git-send-email-bp@amd64.org Signed-off-by: Arnaldo Carvalho de Melo <acme@redhat.com>
Diffstat (limited to 'tools/scripts/Makefile.include')
-rw-r--r--tools/scripts/Makefile.include57
1 files changed, 57 insertions, 0 deletions
diff --git a/tools/scripts/Makefile.include b/tools/scripts/Makefile.include
new file mode 100644
index 000000000000..52348d3bd8d3
--- /dev/null
+++ b/tools/scripts/Makefile.include
@@ -0,0 +1,57 @@
1ifeq ("$(origin O)", "command line")
2 OUTPUT := $(O)/
3endif
4
5ifneq ($(OUTPUT),)
6# check that the output directory actually exists
7OUTDIR := $(shell cd $(OUTPUT) && /bin/pwd)
8$(if $(OUTDIR),, $(error output directory "$(OUTPUT)" does not exist))
9endif
10
11#
12# Include saner warnings here, which can catch bugs:
13#
14EXTRA_WARNINGS := -Wformat
15EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wformat-security
16EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wformat-y2k
17EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wshadow
18EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Winit-self
19EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wpacked
20EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wredundant-decls
21EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wstrict-aliasing=3
22EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wswitch-default
23EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wswitch-enum
24EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wno-system-headers
25EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wundef
26EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wwrite-strings
27EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wbad-function-cast
28EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wmissing-declarations
29EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wmissing-prototypes
30EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wnested-externs
31EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wold-style-definition
32EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wstrict-prototypes
33EXTRA_WARNINGS := $(EXTRA_WARNINGS) -Wdeclaration-after-statement
34
35ifneq ($(findstring $(MAKEFLAGS), w),w)
36PRINT_DIR = --no-print-directory
37else
38NO_SUBDIR = :
39endif
40
41QUIET_SUBDIR0 = +$(MAKE) -C # space to separate -C and subdir
42QUIET_SUBDIR1 =
43
44ifneq ($(findstring $(MAKEFLAGS),s),s)
45ifndef V
46 QUIET_CC = @echo ' ' CC $@;
47 QUIET_AR = @echo ' ' AR $@;
48 QUIET_LINK = @echo ' ' LINK $@;
49 QUIET_MKDIR = @echo ' ' MKDIR $@;
50 QUIET_GEN = @echo ' ' GEN $@;
51 QUIET_SUBDIR0 = +@subdir=
52 QUIET_SUBDIR1 = ;$(NO_SUBDIR) echo ' ' SUBDIR $$subdir; \
53 $(MAKE) $(PRINT_DIR) -C $$subdir
54 QUIET_FLEX = @echo ' ' FLEX $@;
55 QUIET_BISON = @echo ' ' BISON $@;
56endif
57endif