diff options
author | Steven Rostedt | 2012-07-20 21:39:16 -0500 |
---|---|---|
committer | Steven Rostedt | 2012-07-20 21:39:16 -0500 |
commit | c1434dcc57f97b0e533dedb8814a76ef13e702b4 (patch) | |
tree | dc1969f92f2908fe42c33a67d030087652b8dde3 /tools/testing/ktest | |
parent | 8a80c72711a9b78af433013067848c0a5473a484 (diff) | |
download | kernel-omap-c1434dcc57f97b0e533dedb8814a76ef13e702b4.tar.gz kernel-omap-c1434dcc57f97b0e533dedb8814a76ef13e702b4.tar.xz kernel-omap-c1434dcc57f97b0e533dedb8814a76ef13e702b4.zip |
ktest: Reset saved min (force) configs for each test
The min configs are saved in a perl hash called force_configs, and this
hash is used to add configs to the .config file. But it was not being
reset between tests and a min config from a previous test would affect
the min config of the next test causing undesirable results.
Reset the force_config hash at the start of each test.
Signed-off-by: Steven Rostedt <rostedt@goodmis.org>
Diffstat (limited to 'tools/testing/ktest')
-rwxr-xr-x | tools/testing/ktest/ktest.pl | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/tools/testing/ktest/ktest.pl b/tools/testing/ktest/ktest.pl index c8a42d5991be..c444c4fcc8c4 100755 --- a/tools/testing/ktest/ktest.pl +++ b/tools/testing/ktest/ktest.pl | |||
@@ -3634,6 +3634,8 @@ for (my $i = 1; $i <= $opt{"NUM_TESTS"}; $i++) { | |||
3634 | 3634 | ||
3635 | $iteration = $i; | 3635 | $iteration = $i; |
3636 | 3636 | ||
3637 | undef %force_config; | ||
3638 | |||
3637 | my $makecmd = set_test_option("MAKE_CMD", $i); | 3639 | my $makecmd = set_test_option("MAKE_CMD", $i); |
3638 | 3640 | ||
3639 | # Load all the options into their mapped variable names | 3641 | # Load all the options into their mapped variable names |