aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorFrederic Weisbecker2012-03-28 16:42:54 -0500
committerLinus Torvalds2012-03-28 19:14:37 -0500
commitf467f7140339355978994ffcc23d569e7b4cea4d (patch)
treee07042c375ec799b8aa249a318e876e69a1c4117 /tools/testing/selftests
parent0fc9d1040313047edf6a39fd4d7c7defdca97c62 (diff)
downloadkernel-omap-f467f7140339355978994ffcc23d569e7b4cea4d.tar.gz
kernel-omap-f467f7140339355978994ffcc23d569e7b4cea4d.tar.xz
kernel-omap-f467f7140339355978994ffcc23d569e7b4cea4d.zip
selftests: launch individual selftests from the main Makefile
Remove the run_tests script and launch the selftests by calling "make run_tests" from the selftests top directory instead. This delegates to the Makefile in each selftest directory, where it is decided how to launch the local test. This removes the need to add each selftest directory to the now removed "run_tests" top script. Signed-off-by: Frederic Weisbecker <fweisbec@gmail.com> Cc: Dave Young <dyoung@redhat.com> Cc: Christoph Lameter <cl@linux.com> Signed-off-by: Andrew Morton <akpm@linux-foundation.org> Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Diffstat (limited to 'tools/testing/selftests')
-rw-r--r--tools/testing/selftests/Makefile5
-rw-r--r--tools/testing/selftests/breakpoints/Makefile7
-rw-r--r--tools/testing/selftests/run_tests8
3 files changed, 10 insertions, 10 deletions
diff --git a/tools/testing/selftests/Makefile b/tools/testing/selftests/Makefile
index 4ec84018cc13..b1119f0db518 100644
--- a/tools/testing/selftests/Makefile
+++ b/tools/testing/selftests/Makefile
@@ -5,6 +5,11 @@ all:
5 make -C $$TARGET; \ 5 make -C $$TARGET; \
6 done; 6 done;
7 7
8run_tests:
9 for TARGET in $(TARGETS); do \
10 make -C $$TARGET run_tests; \
11 done;
12
8clean: 13clean:
9 for TARGET in $(TARGETS); do \ 14 for TARGET in $(TARGETS); do \
10 make -C $$TARGET clean; \ 15 make -C $$TARGET clean; \
diff --git a/tools/testing/selftests/breakpoints/Makefile b/tools/testing/selftests/breakpoints/Makefile
index f362722cdce7..931278035f5c 100644
--- a/tools/testing/selftests/breakpoints/Makefile
+++ b/tools/testing/selftests/breakpoints/Makefile
@@ -11,10 +11,13 @@ endif
11 11
12all: 12all:
13ifeq ($(ARCH),x86) 13ifeq ($(ARCH),x86)
14 gcc breakpoint_test.c -o run_test 14 gcc breakpoint_test.c -o breakpoint_test
15else 15else
16 echo "Not an x86 target, can't build breakpoints selftests" 16 echo "Not an x86 target, can't build breakpoints selftests"
17endif 17endif
18 18
19run_tests:
20 ./breakpoint_test
21
19clean: 22clean:
20 rm -fr run_test 23 rm -fr breakpoint_test
diff --git a/tools/testing/selftests/run_tests b/tools/testing/selftests/run_tests
deleted file mode 100644
index 320718a4e6bf..000000000000
--- a/tools/testing/selftests/run_tests
+++ /dev/null
@@ -1,8 +0,0 @@
1#!/bin/bash
2
3TARGETS=breakpoints
4
5for TARGET in $TARGETS
6do
7 $TARGET/run_test
8done