aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorDavidlohr Bueso2011-02-27 01:58:48 -0600
committerGreg Kroah-Hartman2011-02-28 21:27:12 -0600
commitd105e74eff7f8197b4d8e104e347ffbc5c3989b8 (patch)
tree76ad4344a395db4cd3b156fc9d865c1ecb1a22ce /tools/usb/ffs-test.c
parent6960f40a954619857e7095a6179eef896f297077 (diff)
downloadkernel-omap-d105e74eff7f8197b4d8e104e347ffbc5c3989b8.tar.gz
kernel-omap-d105e74eff7f8197b4d8e104e347ffbc5c3989b8.tar.xz
kernel-omap-d105e74eff7f8197b4d8e104e347ffbc5c3989b8.zip
USB: ffs-test: fix header path
When compiling this program the functionfs.h header cannot be found, producing: ffs-test.c:40: fatal error: linux/usb/functionfs.h: No such file or directory This patch also fixes the following warning: ffs-test.c:453: warning: format ‘%4d’ expects type ‘int’, but argument 3 has type ‘size_t’ Signed-off-by: Davidlohr Bueso <dave@gnu.org> Signed-off-by: Greg Kroah-Hartman <gregkh@suse.de>
Diffstat (limited to 'tools/usb/ffs-test.c')
-rw-r--r--tools/usb/ffs-test.c4
1 files changed, 2 insertions, 2 deletions
diff --git a/tools/usb/ffs-test.c b/tools/usb/ffs-test.c
index bbe2e3a2ea62..b9c798631699 100644
--- a/tools/usb/ffs-test.c
+++ b/tools/usb/ffs-test.c
@@ -37,7 +37,7 @@
37#include <sys/types.h> 37#include <sys/types.h>
38#include <unistd.h> 38#include <unistd.h>
39 39
40#include <linux/usb/functionfs.h> 40#include "../../include/linux/usb/functionfs.h"
41 41
42 42
43/******************** Little Endian Handling ********************************/ 43/******************** Little Endian Handling ********************************/
@@ -450,7 +450,7 @@ invalid:
450 len, expected, *p); 450 len, expected, *p);
451 for (p = buf, len = 0; len < nbytes; ++p, ++len) { 451 for (p = buf, len = 0; len < nbytes; ++p, ++len) {
452 if (0 == (len % 32)) 452 if (0 == (len % 32))
453 fprintf(stderr, "%4d:", len); 453 fprintf(stderr, "%4zd:", len);
454 fprintf(stderr, " %02x", *p); 454 fprintf(stderr, " %02x", *p);
455 if (31 == (len % 32)) 455 if (31 == (len % 32))
456 fprintf(stderr, "\n"); 456 fprintf(stderr, "\n");