aboutsummaryrefslogtreecommitdiffstats
path: root/tools/usb
diff options
context:
space:
mode:
authorLinus Torvalds2012-03-22 11:40:53 -0500
committerLinus Torvalds2012-03-22 11:40:53 -0500
commit02c502566ef505d0469fa27567f48766c1f5f7af (patch)
treedd29678eb5f15ddfe537418eb83ad2c54074c37b /tools/usb
parentf06fc0c0de0b4f01dbad8ec5552e78192c7abbb8 (diff)
parenta51f4047758d2bcd099ea113b833ed380f4024ba (diff)
downloadkernel-omap-02c502566ef505d0469fa27567f48766c1f5f7af.tar.gz
kernel-omap-02c502566ef505d0469fa27567f48766c1f5f7af.tar.xz
kernel-omap-02c502566ef505d0469fa27567f48766c1f5f7af.zip
Merge branch 'x86-build-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip
Pull x86/build changes from Ingo Molnar. * 'x86-build-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip: x86, build: Fix portability issues when cross-building x86, tools: Remove unneeded header files from tools/build.c USB: ffs-test: Don't duplicate {get,put}_unaligned*() functions x86, efi: Fix endian issues and unaligned accesses x86, boot: Restrict CFLAGS for hostprogs x86, mkpiggy: Don't open code put_unaligned_le32() x86, relocs: Don't open code put_unaligned_le32() tools/include: Add byteshift headers for endian access
Diffstat (limited to 'tools/usb')
-rw-r--r--tools/usb/Makefile2
-rw-r--r--tools/usb/ffs-test.c29
2 files changed, 2 insertions, 29 deletions
diff --git a/tools/usb/Makefile b/tools/usb/Makefile
index 8b704af14349..396d6c44e9d7 100644
--- a/tools/usb/Makefile
+++ b/tools/usb/Makefile
@@ -3,7 +3,7 @@
3CC = $(CROSS_COMPILE)gcc 3CC = $(CROSS_COMPILE)gcc
4PTHREAD_LIBS = -lpthread 4PTHREAD_LIBS = -lpthread
5WARNINGS = -Wall -Wextra 5WARNINGS = -Wall -Wextra
6CFLAGS = $(WARNINGS) -g $(PTHREAD_LIBS) 6CFLAGS = $(WARNINGS) -g $(PTHREAD_LIBS) -I../include
7 7
8all: testusb ffs-test 8all: testusb ffs-test
9%: %.c 9%: %.c
diff --git a/tools/usb/ffs-test.c b/tools/usb/ffs-test.c
index 53452c35d5e1..4b107b5e623f 100644
--- a/tools/usb/ffs-test.c
+++ b/tools/usb/ffs-test.c
@@ -36,6 +36,7 @@
36#include <sys/stat.h> 36#include <sys/stat.h>
37#include <sys/types.h> 37#include <sys/types.h>
38#include <unistd.h> 38#include <unistd.h>
39#include <tools/le_byteshift.h>
39 40
40#include "../../include/linux/usb/functionfs.h" 41#include "../../include/linux/usb/functionfs.h"
41 42
@@ -47,34 +48,6 @@
47#define le32_to_cpu(x) le32toh(x) 48#define le32_to_cpu(x) le32toh(x)
48#define le16_to_cpu(x) le16toh(x) 49#define le16_to_cpu(x) le16toh(x)
49 50
50static inline __u16 get_unaligned_le16(const void *_ptr)
51{
52 const __u8 *ptr = _ptr;
53 return ptr[0] | (ptr[1] << 8);
54}
55
56static inline __u32 get_unaligned_le32(const void *_ptr)
57{
58 const __u8 *ptr = _ptr;
59 return ptr[0] | (ptr[1] << 8) | (ptr[2] << 16) | (ptr[3] << 24);
60}
61
62static inline void put_unaligned_le16(__u16 val, void *_ptr)
63{
64 __u8 *ptr = _ptr;
65 *ptr++ = val;
66 *ptr++ = val >> 8;
67}
68
69static inline void put_unaligned_le32(__u32 val, void *_ptr)
70{
71 __u8 *ptr = _ptr;
72 *ptr++ = val;
73 *ptr++ = val >> 8;
74 *ptr++ = val >> 16;
75 *ptr++ = val >> 24;
76}
77
78 51
79/******************** Messages and Errors ***********************************/ 52/******************** Messages and Errors ***********************************/
80 53