aboutsummaryrefslogtreecommitdiffstats
path: root/tools/usb
diff options
context:
space:
mode:
authorLinus Torvalds2012-03-22 11:31:31 -0500
committerLinus Torvalds2012-03-22 11:31:31 -0500
commitf06fc0c0de0b4f01dbad8ec5552e78192c7abbb8 (patch)
treed31b0639244cbcaca2957b1c0c6c05686d4aeffa /tools/usb
parent4c64616bb51b399886ded8f4f69bad4da2da1817 (diff)
parent1adbfa3511ee1c1118e16a9a0246870f12fef4e6 (diff)
downloadkernel-omap-f06fc0c0de0b4f01dbad8ec5552e78192c7abbb8.tar.gz
kernel-omap-f06fc0c0de0b4f01dbad8ec5552e78192c7abbb8.tar.xz
kernel-omap-f06fc0c0de0b4f01dbad8ec5552e78192c7abbb8.zip
Merge branch 'x86-eficross-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip
Pull x86/eficross (booting 32/64-bit kernel from 64/32-bit EFI) from Ingo Molnar * 'x86-eficross-for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/tip/tip: x86, efi: Allow basic init with mixed 32/64-bit efi/kernel x86, efi: Add basic error handling x86, efi: Cleanup config table walking x86, efi: Convert printk to pr_*() x86, efi: Refactor efi_init() a bit
Diffstat (limited to 'tools/usb')
0 files changed, 0 insertions, 0 deletions