diff options
author | Jerry Hoemann | 2013-04-30 16:15:55 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:54:11 -0500 |
commit | 34660a13cda790e62bac8229b15317007cea247a (patch) | |
tree | 2caf0ae3070e778d5709a34bff55916593fbc575 /tools/virtio/linux | |
parent | fccd6eb97dab4cf45b2cda8278d5a7582cd40d08 (diff) | |
download | kernel-omap-34660a13cda790e62bac8229b15317007cea247a.tar.gz kernel-omap-34660a13cda790e62bac8229b15317007cea247a.tar.xz kernel-omap-34660a13cda790e62bac8229b15317007cea247a.zip |
x86/mm: account for PGDIR_SIZE alignment
Patch for -stable. Function find_early_table_space removed upstream.
Fixes panic in alloc_low_page due to pgt_buf overflow during
init_memory_mapping.
find_early_table_space sizes pgt_buf based upon the size of the
memory being mapped, but it does not take into account the alignment
of the memory. When the region being mapped spans a 512GB (PGDIR_SIZE)
alignment, a panic from alloc_low_pages occurs.
kernel_physical_mapping_init takes into account PGDIR_SIZE alignment.
This causes an extra call to alloc_low_page to be made. This extra call
isn't accounted for by find_early_table_space and causes a kernel panic.
Change is to take into account PGDIR_SIZE alignment in find_early_table_space.
Signed-off-by: Jerry Hoemann <jerry.hoemann@hp.com>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'tools/virtio/linux')
0 files changed, 0 insertions, 0 deletions