diff options
author | Steven Rostedt | 2012-12-11 19:16:03 -0600 |
---|---|---|
committer | Steven Rostedt | 2012-12-11 19:23:22 -0600 |
commit | 189251705649bdfdf5e5850eb178f8cbfdac5480 (patch) | |
tree | bad44eb0f56899d1ef5278275ef5c1a662b7d63b /tools | |
parent | 7786954c95dbeba26ef39d2b6899bf06fbf2b629 (diff) | |
download | kernel-omap-189251705649bdfdf5e5850eb178f8cbfdac5480.tar.gz kernel-omap-189251705649bdfdf5e5850eb178f8cbfdac5480.tar.xz kernel-omap-189251705649bdfdf5e5850eb178f8cbfdac5480.zip |
ktest: Fix breakage from change of oldnoconfig to olddefconfig
Commit fb16d891 "kconfig: replace 'oldnoconfig' with 'olddefconfig', and
keep the old name", changed ktest's default config update from
oldnoconfig to olddefconfig without adding oldnoconfig as a backup.
The make oldnoconfig works much better than its backup of:
yes '' | make oldconfig
But due to this change, and the fact that ktest is used to build lots of
older kernels (and for bisects), it forgoes the oldnoconfig completely.
Cc: Adam Lee <adam8157@gmail.com>
Cc: Michal Marek <mmarek@suse.cz>
Signed-off-by: Steven Rostedt <rostedt@goodmis.org>
Diffstat (limited to 'tools')
-rwxr-xr-x | tools/testing/ktest/ktest.pl | 12 |
1 files changed, 8 insertions, 4 deletions
diff --git a/tools/testing/ktest/ktest.pl b/tools/testing/ktest/ktest.pl index 067337bbce7b..6b1e0c5edc5b 100755 --- a/tools/testing/ktest/ktest.pl +++ b/tools/testing/ktest/ktest.pl | |||
@@ -1966,10 +1966,14 @@ sub make_oldconfig { | |||
1966 | 1966 | ||
1967 | if (!run_command "$make olddefconfig") { | 1967 | if (!run_command "$make olddefconfig") { |
1968 | # Perhaps olddefconfig doesn't exist in this version of the kernel | 1968 | # Perhaps olddefconfig doesn't exist in this version of the kernel |
1969 | # try a yes '' | oldconfig | 1969 | # try oldnoconfig |
1970 | doprint "olddefconfig failed, trying yes '' | make oldconfig\n"; | 1970 | doprint "olddefconfig failed, trying make oldnoconfig\n"; |
1971 | run_command "yes '' | $make oldconfig" or | 1971 | if (!run_command "$make oldnoconfig") { |
1972 | dodie "failed make config oldconfig"; | 1972 | doprint "oldnoconfig failed, trying yes '' | make oldconfig\n"; |
1973 | # try a yes '' | oldconfig | ||
1974 | run_command "yes '' | $make oldconfig" or | ||
1975 | dodie "failed make config oldconfig"; | ||
1976 | } | ||
1973 | } | 1977 | } |
1974 | } | 1978 | } |
1975 | 1979 | ||