aboutsummaryrefslogtreecommitdiffstats
path: root/tools
diff options
context:
space:
mode:
authorJames Chapman2012-04-29 16:48:55 -0500
committerDavid S. Miller2012-05-01 08:30:55 -0500
commit5dac94e109263e75ab7fe4e66ef88e9b49f500bf (patch)
treed87a313b3078911e612e7b18d99853be282b7700 /tools
parenta32e0eec7042b21ccb52896cf715e3e2641fed93 (diff)
downloadkernel-omap-5dac94e109263e75ab7fe4e66ef88e9b49f500bf.tar.gz
kernel-omap-5dac94e109263e75ab7fe4e66ef88e9b49f500bf.tar.xz
kernel-omap-5dac94e109263e75ab7fe4e66ef88e9b49f500bf.zip
l2tp: let iproute2 create L2TPv3 IP tunnels using IPv6
The netlink API lets users create unmanaged L2TPv3 tunnels using iproute2. Until now, a request to create an unmanaged L2TPv3 IP encapsulation tunnel over IPv6 would be rejected with EPROTONOSUPPORT. Now that l2tp_ip6 implements sockets for L2TP IP encapsulation over IPv6, we can add support for that tunnel type. Signed-off-by: James Chapman <jchapman@katalix.com> Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'tools')
0 files changed, 0 insertions, 0 deletions