aboutsummaryrefslogtreecommitdiffstats
path: root/tools
diff options
context:
space:
mode:
authorSebastian Andrzej Siewior2012-09-10 02:16:39 -0500
committerGreg Kroah-Hartman2012-09-10 13:10:37 -0500
commit8a424bf40d772fedacc91862ecc86f10541fabb3 (patch)
tree19b722d34756ff762f604a5cddb2069c4d82bc8c /tools
parent0837e7e5270bd5547ba5763f11611dc43f677b3d (diff)
downloadkernel-omap-8a424bf40d772fedacc91862ecc86f10541fabb3.tar.gz
kernel-omap-8a424bf40d772fedacc91862ecc86f10541fabb3.tar.xz
kernel-omap-8a424bf40d772fedacc91862ecc86f10541fabb3.zip
tools/usb: remove last USBFS user
In commit fb28d58b ("USB: remove CONFIG_USB_DEVICEFS") USBFS got removed. Since it is gone we can stop using it in testusb and try udev nodes right away. Signed-off-by: Sebastian Andrzej Siewior <bigeasy@linutronix.de> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'tools')
-rw-r--r--tools/usb/testusb.c25
1 files changed, 1 insertions, 24 deletions
diff --git a/tools/usb/testusb.c b/tools/usb/testusb.c
index b0adb2710c02..68d0734b2081 100644
--- a/tools/usb/testusb.c
+++ b/tools/usb/testusb.c
@@ -253,9 +253,6 @@ static int find_testdev(const char *name, const struct stat *sb, int flag)
253 253
254 if (flag != FTW_F) 254 if (flag != FTW_F)
255 return 0; 255 return 0;
256 /* ignore /proc/bus/usb/{devices,drivers} */
257 if (strrchr(name, '/')[1] == 'd')
258 return 0;
259 256
260 fd = fopen(name, "rb"); 257 fd = fopen(name, "rb");
261 if (!fd) { 258 if (!fd) {
@@ -356,28 +353,8 @@ restart:
356 353
357static const char *usbfs_dir_find(void) 354static const char *usbfs_dir_find(void)
358{ 355{
359 static char usbfs_path_0[] = "/dev/usb/devices";
360 static char usbfs_path_1[] = "/proc/bus/usb/devices";
361 static char udev_usb_path[] = "/dev/bus/usb"; 356 static char udev_usb_path[] = "/dev/bus/usb";
362 357
363 static char *const usbfs_paths[] = {
364 usbfs_path_0, usbfs_path_1
365 };
366
367 static char *const *
368 end = usbfs_paths + sizeof usbfs_paths / sizeof *usbfs_paths;
369
370 char *const *it = usbfs_paths;
371 do {
372 int fd = open(*it, O_RDONLY);
373 close(fd);
374 if (fd >= 0) {
375 strrchr(*it, '/')[0] = '\0';
376 return *it;
377 }
378 } while (++it != end);
379
380 /* real device-nodes managed by udev */
381 if (access(udev_usb_path, F_OK) == 0) 358 if (access(udev_usb_path, F_OK) == 0)
382 return udev_usb_path; 359 return udev_usb_path;
383 360
@@ -489,7 +466,7 @@ usage:
489 goto usage; 466 goto usage;
490 if (!all && !device) { 467 if (!all && !device) {
491 fprintf (stderr, "must specify '-a' or '-D dev', " 468 fprintf (stderr, "must specify '-a' or '-D dev', "
492 "or DEVICE=/proc/bus/usb/BBB/DDD in env\n"); 469 "or DEVICE=/dev/bus/usb/BBB/DDD in env\n");
493 goto usage; 470 goto usage;
494 } 471 }
495 472