diff options
author | Linus Torvalds | 2012-12-13 14:00:02 -0600 |
---|---|---|
committer | Linus Torvalds | 2012-12-13 14:00:02 -0600 |
commit | a2013a13e68354e0c8f3696b69701803e13fb737 (patch) | |
tree | a7e1da6bfad1aa2afd83f401874d606269ce90b4 /tools | |
parent | dadfab4873256d2145640c0ce468fcbfb48977fe (diff) | |
parent | 106f9d9337f65bd428c0c79f650e3489e458d771 (diff) | |
download | kernel-omap-a2013a13e68354e0c8f3696b69701803e13fb737.tar.gz kernel-omap-a2013a13e68354e0c8f3696b69701803e13fb737.tar.xz kernel-omap-a2013a13e68354e0c8f3696b69701803e13fb737.zip |
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jikos/trivial
Pull trivial branch from Jiri Kosina:
"Usual stuff -- comment/printk typo fixes, documentation updates, dead
code elimination."
* 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jikos/trivial: (39 commits)
HOWTO: fix double words typo
x86 mtrr: fix comment typo in mtrr_bp_init
propagate name change to comments in kernel source
doc: Update the name of profiling based on sysfs
treewide: Fix typos in various drivers
treewide: Fix typos in various Kconfig
wireless: mwifiex: Fix typo in wireless/mwifiex driver
messages: i2o: Fix typo in messages/i2o
scripts/kernel-doc: check that non-void fcts describe their return value
Kernel-doc: Convention: Use a "Return" section to describe return values
radeon: Fix typo and copy/paste error in comments
doc: Remove unnecessary declarations from Documentation/accounting/getdelays.c
various: Fix spelling of "asynchronous" in comments.
Fix misspellings of "whether" in comments.
eisa: Fix spelling of "asynchronous".
various: Fix spelling of "registered" in comments.
doc: fix quite a few typos within Documentation
target: iscsi: fix comment typos in target/iscsi drivers
treewide: fix typo of "suport" in various comments and Kconfig
treewide: fix typo of "suppport" in various comments
...
Diffstat (limited to 'tools')
-rw-r--r-- | tools/perf/Documentation/perf-record.txt | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/tools/perf/Documentation/perf-record.txt b/tools/perf/Documentation/perf-record.txt index b38a1f9ad460..938e8904f64d 100644 --- a/tools/perf/Documentation/perf-record.txt +++ b/tools/perf/Documentation/perf-record.txt | |||
@@ -175,7 +175,7 @@ following filters are defined: | |||
175 | 175 | ||
176 | + | 176 | + |
177 | The option requires at least one branch type among any, any_call, any_ret, ind_call. | 177 | The option requires at least one branch type among any, any_call, any_ret, ind_call. |
178 | The privilege levels may be ommitted, in which case, the privilege levels of the associated | 178 | The privilege levels may be omitted, in which case, the privilege levels of the associated |
179 | event are applied to the branch filter. Both kernel (k) and hypervisor (hv) privilege | 179 | event are applied to the branch filter. Both kernel (k) and hypervisor (hv) privilege |
180 | levels are subject to permissions. When sampling on multiple events, branch stack sampling | 180 | levels are subject to permissions. When sampling on multiple events, branch stack sampling |
181 | is enabled for all the sampling events. The sampled branch type is the same for all events. | 181 | is enabled for all the sampling events. The sampled branch type is the same for all events. |