diff options
author | Linus Torvalds | 2012-12-13 13:59:27 -0600 |
---|---|---|
committer | Linus Torvalds | 2012-12-13 13:59:27 -0600 |
commit | dadfab4873256d2145640c0ce468fcbfb48977fe (patch) | |
tree | 73569a071221172e7f5f787e5df0064e8d129b3f /tools | |
parent | 046e7d685bc370fd4c879ab6635ad3f69e6673d1 (diff) | |
parent | db2cad2f55078e90f84960b84b721291efa83d36 (diff) | |
download | kernel-omap-dadfab4873256d2145640c0ce468fcbfb48977fe.tar.gz kernel-omap-dadfab4873256d2145640c0ce468fcbfb48977fe.tar.xz kernel-omap-dadfab4873256d2145640c0ce468fcbfb48977fe.zip |
Merge tag 'firewire-updates' of git://git.kernel.org/pub/scm/linux/kernel/git/ieee1394/linux1394
Pull IEEE 1394 (FireWire) subsystem updates from Stefan Richter:
- IPv4-over-1394: fixes for broadcast and multicast
- SBP-2: allow thin-provisioning related commands
- trivia
* tag 'firewire-updates' of git://git.kernel.org/pub/scm/linux/kernel/git/ieee1394/linux1394:
firewire: net: remove unused variable in fwnet_receive_broadcast()
firewire: net: Fix handling of fragmented multicast/broadcast packets.
firewire: sbp2: allow WRITE SAME and REPORT SUPPORTED OPERATION CODES
tools/firewire: nosy-dump: check for allocation failure
Diffstat (limited to 'tools')
-rw-r--r-- | tools/firewire/nosy-dump.c | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/tools/firewire/nosy-dump.c b/tools/firewire/nosy-dump.c index f93b776370b6..3179c711bd65 100644 --- a/tools/firewire/nosy-dump.c +++ b/tools/firewire/nosy-dump.c | |||
@@ -150,6 +150,8 @@ subaction_create(uint32_t *data, size_t length) | |||
150 | 150 | ||
151 | /* we put the ack in the subaction struct for easy access. */ | 151 | /* we put the ack in the subaction struct for easy access. */ |
152 | sa = malloc(sizeof *sa - sizeof sa->packet + length); | 152 | sa = malloc(sizeof *sa - sizeof sa->packet + length); |
153 | if (!sa) | ||
154 | exit(EXIT_FAILURE); | ||
153 | sa->ack = data[length / 4 - 1]; | 155 | sa->ack = data[length / 4 - 1]; |
154 | sa->length = length; | 156 | sa->length = length; |
155 | memcpy(&sa->packet, data, length); | 157 | memcpy(&sa->packet, data, length); |
@@ -180,6 +182,8 @@ link_transaction_lookup(int request_node, int response_node, int tlabel) | |||
180 | } | 182 | } |
181 | 183 | ||
182 | t = malloc(sizeof *t); | 184 | t = malloc(sizeof *t); |
185 | if (!t) | ||
186 | exit(EXIT_FAILURE); | ||
183 | t->request_node = request_node; | 187 | t->request_node = request_node; |
184 | t->response_node = response_node; | 188 | t->response_node = response_node; |
185 | t->tlabel = tlabel; | 189 | t->tlabel = tlabel; |