diff options
author | Borislav Petkov | 2012-04-11 11:36:18 -0500 |
---|---|---|
committer | Arnaldo Carvalho de Melo | 2012-04-11 13:00:17 -0500 |
commit | ea01fa9f63aeff3ac918868217aa94adf76ddcc7 (patch) | |
tree | 4b7f35c9d9d502dbb58746fd35ef115289cb7fc7 /tools | |
parent | d5dd8afb569cdf89bd2b322d10f80a23bd3d2cfd (diff) | |
download | kernel-omap-ea01fa9f63aeff3ac918868217aa94adf76ddcc7.tar.gz kernel-omap-ea01fa9f63aeff3ac918868217aa94adf76ddcc7.tar.xz kernel-omap-ea01fa9f63aeff3ac918868217aa94adf76ddcc7.zip |
tools: Connect to the kernel build system
Now you can do
$ make tools/<toolname>
from the toplevel kernel directory and have the respective tool built.
If you want to build and install it, do
$ make tools/<toolname>_install
$ make tools/<toolname>_clean
should clean the respective tool directories.
If you want to clean all in tools, simply do
$ make tools/clean
Also, if you want to get what the possible targets are, simply calling
$ make tools/
should give you the short help.
$ make tools/install
installs all tools, of course. Doh.
Signed-off-by: Borislav Petkov <borislav.petkov@amd.com>
Cc: Ingo Molnar <mingo@kernel.org>
Cc: Michal Marek <mmarek@suse.cz>
Cc: Sam Ravnborg <sam@ravnborg.org>
Link: http://lkml.kernel.org/r/1334162178-17152-6-git-send-email-bp@amd64.org
Signed-off-by: Arnaldo Carvalho de Melo <acme@redhat.com>
Diffstat (limited to 'tools')
-rw-r--r-- | tools/Makefile | 10 |
1 files changed, 10 insertions, 0 deletions
diff --git a/tools/Makefile b/tools/Makefile index f87c0ec63e6c..3ae43947a171 100644 --- a/tools/Makefile +++ b/tools/Makefile | |||
@@ -14,6 +14,16 @@ help: | |||
14 | @echo ' vm - misc vm tools' | 14 | @echo ' vm - misc vm tools' |
15 | @echo ' x86_energy_perf_policy - Intel energy policy tool' | 15 | @echo ' x86_energy_perf_policy - Intel energy policy tool' |
16 | @echo '' | 16 | @echo '' |
17 | @echo 'You can do:' | ||
18 | @echo ' $$ make -C tools/<tool>_install' | ||
19 | @echo '' | ||
20 | @echo ' from the kernel command line to build and install one of' | ||
21 | @echo ' the tools above' | ||
22 | @echo '' | ||
23 | @echo ' $$ make tools/install' | ||
24 | @echo '' | ||
25 | @echo ' installs all tools.' | ||
26 | @echo '' | ||
17 | @echo 'Cleaning targets:' | 27 | @echo 'Cleaning targets:' |
18 | @echo '' | 28 | @echo '' |
19 | @echo ' all of the above with the "_clean" string appended cleans' | 29 | @echo ' all of the above with the "_clean" string appended cleans' |