aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
-rw-r--r--arch/arm/boot/dts/Makefile3
-rw-r--r--arch/arm/boot/dts/dra71-evm-early-video.dts21
2 files changed, 23 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/Makefile b/arch/arm/boot/dts/Makefile
index acdead014370..c1bff8a87485 100644
--- a/arch/arm/boot/dts/Makefile
+++ b/arch/arm/boot/dts/Makefile
@@ -523,7 +523,8 @@ dtb-$(CONFIG_SOC_DRA7XX) += \
523 dra72-evm-robust-rvc.dtb \ 523 dra72-evm-robust-rvc.dtb \
524 dra71-evm.dtb \ 524 dra71-evm.dtb \
525 dra71-evm-lcd-auo-g101evn01.0.dtb \ 525 dra71-evm-lcd-auo-g101evn01.0.dtb \
526 dra71-evm-robust-rvc.dtb 526 dra71-evm-robust-rvc.dtb \
527 dra71-evm-early-video.dtb
527dtb-$(CONFIG_ARCH_ORION5X) += \ 528dtb-$(CONFIG_ARCH_ORION5X) += \
528 orion5x-lacie-d2-network.dtb \ 529 orion5x-lacie-d2-network.dtb \
529 orion5x-lacie-ethernet-disk-mini-v2.dtb \ 530 orion5x-lacie-ethernet-disk-mini-v2.dtb \
diff --git a/arch/arm/boot/dts/dra71-evm-early-video.dts b/arch/arm/boot/dts/dra71-evm-early-video.dts
new file mode 100644
index 000000000000..48ae5047116c
--- /dev/null
+++ b/arch/arm/boot/dts/dra71-evm-early-video.dts
@@ -0,0 +1,21 @@
1/*
2 * Copyright (C) 2017 Texas Instruments Incorporated - http://www.ti.com/
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
8
9#include "dra71-evm-robust-rvc.dts"
10
11&reserved_mem{
12 earlyvid_1: earlyvid1@0xA2400000 {
13 reg = <0x0 0xA2400000 0x0 0x600000>;
14 status = "okay";
15 };
16
17 earlyvid_2: earlyvid2@0xA3000000 {
18 reg = <0x0 0xA3000000 0x0 0x100000>;
19 status = "okay";
20 };
21};