diff options
-rw-r--r-- | README | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -24,7 +24,7 @@ ON WHAT HARDWARE DOES IT RUN? | |||
24 | today Linux also runs on (at least) the Compaq Alpha AXP, Sun SPARC and | 24 | today Linux also runs on (at least) the Compaq Alpha AXP, Sun SPARC and |
25 | UltraSPARC, Motorola 68000, PowerPC, PowerPC64, ARM, Hitachi SuperH, Cell, | 25 | UltraSPARC, Motorola 68000, PowerPC, PowerPC64, ARM, Hitachi SuperH, Cell, |
26 | IBM S/390, MIPS, HP PA-RISC, Intel IA-64, DEC VAX, AMD x86-64, AXIS CRIS, | 26 | IBM S/390, MIPS, HP PA-RISC, Intel IA-64, DEC VAX, AMD x86-64, AXIS CRIS, |
27 | Xtensa, AVR32 and Renesas M32R architectures. | 27 | Xtensa, Tilera TILE, AVR32 and Renesas M32R architectures. |
28 | 28 | ||
29 | Linux is easily portable to most general-purpose 32- or 64-bit architectures | 29 | Linux is easily portable to most general-purpose 32- or 64-bit architectures |
30 | as long as they have a paged memory management unit (PMMU) and a port of the | 30 | as long as they have a paged memory management unit (PMMU) and a port of the |