diff options
-rw-r--r-- | arch/x86/kvm/mmu.c | 10 |
1 files changed, 5 insertions, 5 deletions
diff --git a/arch/x86/kvm/mmu.c b/arch/x86/kvm/mmu.c index 1049c3c9b877..2b71f2c03b9e 100644 --- a/arch/x86/kvm/mmu.c +++ b/arch/x86/kvm/mmu.c | |||
@@ -4503,7 +4503,7 @@ void kvm_mmu_setup(struct kvm_vcpu *vcpu) | |||
4503 | typedef bool (*slot_level_handler) (struct kvm *kvm, unsigned long *rmap); | 4503 | typedef bool (*slot_level_handler) (struct kvm *kvm, unsigned long *rmap); |
4504 | 4504 | ||
4505 | /* The caller should hold mmu-lock before calling this function. */ | 4505 | /* The caller should hold mmu-lock before calling this function. */ |
4506 | static bool | 4506 | static __always_inline bool |
4507 | slot_handle_level_range(struct kvm *kvm, struct kvm_memory_slot *memslot, | 4507 | slot_handle_level_range(struct kvm *kvm, struct kvm_memory_slot *memslot, |
4508 | slot_level_handler fn, int start_level, int end_level, | 4508 | slot_level_handler fn, int start_level, int end_level, |
4509 | gfn_t start_gfn, gfn_t end_gfn, bool lock_flush_tlb) | 4509 | gfn_t start_gfn, gfn_t end_gfn, bool lock_flush_tlb) |
@@ -4533,7 +4533,7 @@ slot_handle_level_range(struct kvm *kvm, struct kvm_memory_slot *memslot, | |||
4533 | return flush; | 4533 | return flush; |
4534 | } | 4534 | } |
4535 | 4535 | ||
4536 | static bool | 4536 | static __always_inline bool |
4537 | slot_handle_level(struct kvm *kvm, struct kvm_memory_slot *memslot, | 4537 | slot_handle_level(struct kvm *kvm, struct kvm_memory_slot *memslot, |
4538 | slot_level_handler fn, int start_level, int end_level, | 4538 | slot_level_handler fn, int start_level, int end_level, |
4539 | bool lock_flush_tlb) | 4539 | bool lock_flush_tlb) |
@@ -4544,7 +4544,7 @@ slot_handle_level(struct kvm *kvm, struct kvm_memory_slot *memslot, | |||
4544 | lock_flush_tlb); | 4544 | lock_flush_tlb); |
4545 | } | 4545 | } |
4546 | 4546 | ||
4547 | static bool | 4547 | static __always_inline bool |
4548 | slot_handle_all_level(struct kvm *kvm, struct kvm_memory_slot *memslot, | 4548 | slot_handle_all_level(struct kvm *kvm, struct kvm_memory_slot *memslot, |
4549 | slot_level_handler fn, bool lock_flush_tlb) | 4549 | slot_level_handler fn, bool lock_flush_tlb) |
4550 | { | 4550 | { |
@@ -4552,7 +4552,7 @@ slot_handle_all_level(struct kvm *kvm, struct kvm_memory_slot *memslot, | |||
4552 | PT_MAX_HUGEPAGE_LEVEL, lock_flush_tlb); | 4552 | PT_MAX_HUGEPAGE_LEVEL, lock_flush_tlb); |
4553 | } | 4553 | } |
4554 | 4554 | ||
4555 | static bool | 4555 | static __always_inline bool |
4556 | slot_handle_large_level(struct kvm *kvm, struct kvm_memory_slot *memslot, | 4556 | slot_handle_large_level(struct kvm *kvm, struct kvm_memory_slot *memslot, |
4557 | slot_level_handler fn, bool lock_flush_tlb) | 4557 | slot_level_handler fn, bool lock_flush_tlb) |
4558 | { | 4558 | { |
@@ -4560,7 +4560,7 @@ slot_handle_large_level(struct kvm *kvm, struct kvm_memory_slot *memslot, | |||
4560 | PT_MAX_HUGEPAGE_LEVEL, lock_flush_tlb); | 4560 | PT_MAX_HUGEPAGE_LEVEL, lock_flush_tlb); |
4561 | } | 4561 | } |
4562 | 4562 | ||
4563 | static bool | 4563 | static __always_inline bool |
4564 | slot_handle_leaf(struct kvm *kvm, struct kvm_memory_slot *memslot, | 4564 | slot_handle_leaf(struct kvm *kvm, struct kvm_memory_slot *memslot, |
4565 | slot_level_handler fn, bool lock_flush_tlb) | 4565 | slot_level_handler fn, bool lock_flush_tlb) |
4566 | { | 4566 | { |