aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'Documentation/devicetree/bindings/gpio/pl061-gpio.txt')
-rw-r--r--Documentation/devicetree/bindings/gpio/pl061-gpio.txt10
1 files changed, 10 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/gpio/pl061-gpio.txt b/Documentation/devicetree/bindings/gpio/pl061-gpio.txt
new file mode 100644
index 000000000000..a2c416bcbccc
--- /dev/null
+++ b/Documentation/devicetree/bindings/gpio/pl061-gpio.txt
@@ -0,0 +1,10 @@
1ARM PL061 GPIO controller
2
3Required properties:
4- compatible : "arm,pl061", "arm,primecell"
5- #gpio-cells : Should be two. The first cell is the pin number and the
6 second cell is used to specify optional parameters:
7 - bit 0 specifies polarity (0 for normal, 1 for inverted)
8- gpio-controller : Marks the device node as a GPIO controller.
9- interrupts : Interrupt mapping for GPIO IRQ.
10