aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'Documentation/filesystems/caching/operations.txt')
-rw-r--r--Documentation/filesystems/caching/operations.txt2
1 files changed, 1 insertions, 1 deletions
diff --git a/Documentation/filesystems/caching/operations.txt b/Documentation/filesystems/caching/operations.txt
index b6b070c57cbf..bee2a5f93d60 100644
--- a/Documentation/filesystems/caching/operations.txt
+++ b/Documentation/filesystems/caching/operations.txt
@@ -174,7 +174,7 @@ Operations are used through the following procedure:
174 necessary (the object might have died whilst the thread was waiting). 174 necessary (the object might have died whilst the thread was waiting).
175 175
176 When it has finished doing its processing, it should call 176 When it has finished doing its processing, it should call
177 fscache_put_operation() on it. 177 fscache_op_complete() and fscache_put_operation() on it.
178 178
179 (4) The operation holds an effective lock upon the object, preventing other 179 (4) The operation holds an effective lock upon the object, preventing other
180 exclusive ops conflicting until it is released. The operation can be 180 exclusive ops conflicting until it is released. The operation can be