diff options
Diffstat (limited to 'Documentation/kernel-parameters.txt')
-rw-r--r-- | Documentation/kernel-parameters.txt | 3 |
1 files changed, 3 insertions, 0 deletions
diff --git a/Documentation/kernel-parameters.txt b/Documentation/kernel-parameters.txt index 6c723811c0a0..c4cc199e32cb 100644 --- a/Documentation/kernel-parameters.txt +++ b/Documentation/kernel-parameters.txt | |||
@@ -754,6 +754,7 @@ bytes respectively. Such letter suffixes can also be entirely omitted. | |||
754 | 754 | ||
755 | earlyprintk= [X86,SH,BLACKFIN] | 755 | earlyprintk= [X86,SH,BLACKFIN] |
756 | earlyprintk=vga | 756 | earlyprintk=vga |
757 | earlyprintk=xen | ||
757 | earlyprintk=serial[,ttySn[,baudrate]] | 758 | earlyprintk=serial[,ttySn[,baudrate]] |
758 | earlyprintk=ttySn[,baudrate] | 759 | earlyprintk=ttySn[,baudrate] |
759 | earlyprintk=dbgp[debugController#] | 760 | earlyprintk=dbgp[debugController#] |
@@ -771,6 +772,8 @@ bytes respectively. Such letter suffixes can also be entirely omitted. | |||
771 | The VGA output is eventually overwritten by the real | 772 | The VGA output is eventually overwritten by the real |
772 | console. | 773 | console. |
773 | 774 | ||
775 | The xen output can only be used by Xen PV guests. | ||
776 | |||
774 | ekgdboc= [X86,KGDB] Allow early kernel console debugging | 777 | ekgdboc= [X86,KGDB] Allow early kernel console debugging |
775 | ekgdboc=kbd | 778 | ekgdboc=kbd |
776 | 779 | ||