diff options
Diffstat (limited to 'Documentation')
-rw-r--r-- | Documentation/filesystems/nfs/nfs41-server.txt | 7 |
1 files changed, 1 insertions, 6 deletions
diff --git a/Documentation/filesystems/nfs/nfs41-server.txt b/Documentation/filesystems/nfs/nfs41-server.txt index 092fad92a3f0..f5ddff2da302 100644 --- a/Documentation/filesystems/nfs/nfs41-server.txt +++ b/Documentation/filesystems/nfs/nfs41-server.txt | |||
@@ -39,11 +39,6 @@ interoperability problems with future clients. Known issues: | |||
39 | from a linux client are possible, but we aren't really | 39 | from a linux client are possible, but we aren't really |
40 | conformant with the spec (for example, we don't use kerberos | 40 | conformant with the spec (for example, we don't use kerberos |
41 | on the backchannel correctly). | 41 | on the backchannel correctly). |
42 | - Incomplete backchannel support: incomplete backchannel gss | ||
43 | support and no support for BACKCHANNEL_CTL mean that | ||
44 | callbacks (hence delegations and layouts) may not be | ||
45 | available and clients confused by the incomplete | ||
46 | implementation may fail. | ||
47 | - We do not support SSV, which provides security for shared | 42 | - We do not support SSV, which provides security for shared |
48 | client-server state (thus preventing unauthorized tampering | 43 | client-server state (thus preventing unauthorized tampering |
49 | with locks and opens, for example). It is mandatory for | 44 | with locks and opens, for example). It is mandatory for |
@@ -89,7 +84,7 @@ Operations | |||
89 | | | MNI | or OPT) | | | 84 | | | MNI | or OPT) | | |
90 | +----------------------+------------+--------------+----------------+ | 85 | +----------------------+------------+--------------+----------------+ |
91 | | ACCESS | REQ | | Section 18.1 | | 86 | | ACCESS | REQ | | Section 18.1 | |
92 | NS | BACKCHANNEL_CTL | REQ | | Section 18.33 | | 87 | I | BACKCHANNEL_CTL | REQ | | Section 18.33 | |
93 | I | BIND_CONN_TO_SESSION | REQ | | Section 18.34 | | 88 | I | BIND_CONN_TO_SESSION | REQ | | Section 18.34 | |
94 | | CLOSE | REQ | | Section 18.2 | | 89 | | CLOSE | REQ | | Section 18.2 | |
95 | | COMMIT | REQ | | Section 18.3 | | 90 | | COMMIT | REQ | | Section 18.3 | |