aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'REPORTING-BUGS')
-rw-r--r--REPORTING-BUGS21
1 files changed, 11 insertions, 10 deletions
diff --git a/REPORTING-BUGS b/REPORTING-BUGS
index 2045eaea2d9e..224c34741d32 100644
--- a/REPORTING-BUGS
+++ b/REPORTING-BUGS
@@ -41,18 +41,19 @@ summary from [1.]>" for easy identification by the developers
41[2.] Full description of the problem/report: 41[2.] Full description of the problem/report:
42[3.] Keywords (i.e., modules, networking, kernel): 42[3.] Keywords (i.e., modules, networking, kernel):
43[4.] Kernel version (from /proc/version): 43[4.] Kernel version (from /proc/version):
44[5.] Output of Oops.. message (if applicable) with symbolic information 44[5.] Most recent kernel version which did not have the bug:
45[6.] Output of Oops.. message (if applicable) with symbolic information
45 resolved (see Documentation/oops-tracing.txt) 46 resolved (see Documentation/oops-tracing.txt)
46[6.] A small shell script or example program which triggers the 47[7.] A small shell script or example program which triggers the
47 problem (if possible) 48 problem (if possible)
48[7.] Environment 49[8.] Environment
49[7.1.] Software (add the output of the ver_linux script here) 50[8.1.] Software (add the output of the ver_linux script here)
50[7.2.] Processor information (from /proc/cpuinfo): 51[8.2.] Processor information (from /proc/cpuinfo):
51[7.3.] Module information (from /proc/modules): 52[8.3.] Module information (from /proc/modules):
52[7.4.] Loaded driver and hardware information (/proc/ioports, /proc/iomem) 53[8.4.] Loaded driver and hardware information (/proc/ioports, /proc/iomem)
53[7.5.] PCI information ('lspci -vvv' as root) 54[8.5.] PCI information ('lspci -vvv' as root)
54[7.6.] SCSI information (from /proc/scsi/scsi) 55[8.6.] SCSI information (from /proc/scsi/scsi)
55[7.7.] Other information that might be relevant to the problem 56[8.7.] Other information that might be relevant to the problem
56 (please look in /proc and include all information that you 57 (please look in /proc and include all information that you
57 think to be relevant): 58 think to be relevant):
58[X.] Other notes, patches, fixes, workarounds: 59[X.] Other notes, patches, fixes, workarounds: