summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/boot/bootp/Makefile')
-rw-r--r--arch/arm/boot/bootp/Makefile24
1 files changed, 24 insertions, 0 deletions
diff --git a/arch/arm/boot/bootp/Makefile b/arch/arm/boot/bootp/Makefile
new file mode 100644
index 000000000000..8e8879b6b3d7
--- /dev/null
+++ b/arch/arm/boot/bootp/Makefile
@@ -0,0 +1,24 @@
1#
2# linux/arch/arm/boot/bootp/Makefile
3#
4
5LDFLAGS_bootp :=-p --no-undefined -X \
6 --defsym initrd_phys=$(INITRD_PHYS) \
7 --defsym params_phys=$(PARAMS_PHYS) -T
8AFLAGS_initrd.o :=-DINITRD=\"$(INITRD)\"
9
10targets := bootp init.o kernel.o initrd.o
11
12# Note that bootp.lds picks up kernel.o and initrd.o
13$(obj)/bootp: $(src)/bootp.lds $(addprefix $(obj)/,init.o kernel.o initrd.o) FORCE
14 $(call if_changed,ld)
15 @:
16
17# kernel.o and initrd.o includes a binary image using
18# .incbin, a dependency which is not tracked automatically
19
20$(obj)/kernel.o: arch/arm/boot/zImage FORCE
21
22$(obj)/initrd.o: $(INITRD) FORCE
23
24.PHONY: $(INITRD) FORCE