diff options
Diffstat (limited to 'arch/arm/boot/dts/dra7-evm.dts')
-rw-r--r-- | arch/arm/boot/dts/dra7-evm.dts | 13 |
1 files changed, 0 insertions, 13 deletions
diff --git a/arch/arm/boot/dts/dra7-evm.dts b/arch/arm/boot/dts/dra7-evm.dts index e98cd713306b..8b5c5a1041d5 100644 --- a/arch/arm/boot/dts/dra7-evm.dts +++ b/arch/arm/boot/dts/dra7-evm.dts | |||
@@ -894,10 +894,6 @@ | |||
894 | &mmc4 { | 894 | &mmc4 { |
895 | status = "okay"; | 895 | status = "okay"; |
896 | vmmc-supply = <&vmmcwl_fixed>; | 896 | vmmc-supply = <&vmmcwl_fixed>; |
897 | bus-width = <4>; | ||
898 | cap-power-off-card; | ||
899 | keep-power-in-suspend; | ||
900 | ti,non-removable; | ||
901 | 897 | ||
902 | pinctrl-names = "default-rev11", "default", "hs-rev11", "hs", "sdr12-rev11", "sdr12", "sdr25-rev11", "sdr25"; | 898 | pinctrl-names = "default-rev11", "default", "hs-rev11", "hs", "sdr12-rev11", "sdr12", "sdr25-rev11", "sdr25"; |
903 | pinctrl-0 = <&mmc4_pins_default &mmc4_iodelay_ds_rev11_conf>; | 899 | pinctrl-0 = <&mmc4_pins_default &mmc4_iodelay_ds_rev11_conf>; |
@@ -908,15 +904,6 @@ | |||
908 | pinctrl-5 = <&mmc4_pins_sdr12 &mmc4_iodelay_sdr12_hs_sdr25_rev20_conf>; | 904 | pinctrl-5 = <&mmc4_pins_sdr12 &mmc4_iodelay_sdr12_hs_sdr25_rev20_conf>; |
909 | pinctrl-6 = <&mmc4_pins_sdr25 &mmc4_iodelay_sdr12_hs_sdr25_rev11_conf>; | 905 | pinctrl-6 = <&mmc4_pins_sdr25 &mmc4_iodelay_sdr12_hs_sdr25_rev11_conf>; |
910 | pinctrl-7 = <&mmc4_pins_sdr25 &mmc4_iodelay_sdr12_hs_sdr25_rev20_conf>; | 906 | pinctrl-7 = <&mmc4_pins_sdr25 &mmc4_iodelay_sdr12_hs_sdr25_rev20_conf>; |
911 | |||
912 | #address-cells = <1>; | ||
913 | #size-cells = <0>; | ||
914 | wlcore: wlcore@2 { | ||
915 | compatible = "ti,wl1835"; | ||
916 | reg = <2>; | ||
917 | interrupt-parent = <&gpio5>; | ||
918 | interrupts = <7 IRQ_TYPE_LEVEL_HIGH>; | ||
919 | }; | ||
920 | }; | 907 | }; |
921 | 908 | ||
922 | &oppdm_mpu { | 909 | &oppdm_mpu { |