diff options
Diffstat (limited to 'arch/arm/boot/dts/dra71-evm.dts')
-rw-r--r-- | arch/arm/boot/dts/dra71-evm.dts | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/dra71-evm.dts b/arch/arm/boot/dts/dra71-evm.dts index 1a6cb83fddb8..d5207896b97f 100644 --- a/arch/arm/boot/dts/dra71-evm.dts +++ b/arch/arm/boot/dts/dra71-evm.dts | |||
@@ -385,7 +385,7 @@ i2c_p3_exp: &i2c5 { | |||
385 | status = "okay"; | 385 | status = "okay"; |
386 | clock-frequency = <400000>; | 386 | clock-frequency = <400000>; |
387 | 387 | ||
388 | ov10633@37 { | 388 | ov_10633: ov10633@37 { |
389 | compatible = "ovti,ov10633"; | 389 | compatible = "ovti,ov10633"; |
390 | reg = <0x37>; | 390 | reg = <0x37>; |
391 | 391 | ||
@@ -464,6 +464,7 @@ video_in: &vin2a { | |||
464 | interrupts = <31 IRQ_TYPE_EDGE_FALLING>; | 464 | interrupts = <31 IRQ_TYPE_EDGE_FALLING>; |
465 | }; | 465 | }; |
466 | 466 | ||
467 | #if 0 | ||
467 | &pcf_hdmi { | 468 | &pcf_hdmi { |
468 | p0 { | 469 | p0 { |
469 | /* | 470 | /* |
@@ -476,6 +477,7 @@ video_in: &vin2a { | |||
476 | line-name = "pm_oe_n"; | 477 | line-name = "pm_oe_n"; |
477 | }; | 478 | }; |
478 | }; | 479 | }; |
480 | #endif | ||
479 | 481 | ||
480 | &mmc1 { | 482 | &mmc1 { |
481 | pinctrl-names = "default", "hs", "sdr12", "sdr25", "sdr50", "ddr50", "sdr104"; | 483 | pinctrl-names = "default", "hs", "sdr12", "sdr25", "sdr50", "ddr50", "sdr104"; |