diff options
Diffstat (limited to 'arch/arm/boot/dts/dra72-evm.dts')
-rw-r--r-- | arch/arm/boot/dts/dra72-evm.dts | 34 |
1 files changed, 0 insertions, 34 deletions
diff --git a/arch/arm/boot/dts/dra72-evm.dts b/arch/arm/boot/dts/dra72-evm.dts index deef9b8520b2..cc108d2f9b09 100644 --- a/arch/arm/boot/dts/dra72-evm.dts +++ b/arch/arm/boot/dts/dra72-evm.dts | |||
@@ -11,7 +11,6 @@ | |||
11 | 11 | ||
12 | aliases { | 12 | aliases { |
13 | display0 = &hdmi0; | 13 | display0 = &hdmi0; |
14 | display1 = &fpd_disp; | ||
15 | sound1 = &hdmi; | 14 | sound1 = &hdmi; |
16 | i2c7 = &disp_ser; | 15 | i2c7 = &disp_ser; |
17 | }; | 16 | }; |
@@ -215,39 +214,6 @@ | |||
215 | }; | 214 | }; |
216 | }; | 215 | }; |
217 | 216 | ||
218 | &i2c5 { | ||
219 | disp_ser: serializer@1b { | ||
220 | compatible = "ti,ds90uh925q"; | ||
221 | reg = <0x1b>; | ||
222 | |||
223 | #address-cells = <1>; | ||
224 | #size-cells = <0>; | ||
225 | ranges = <0x2c 0x2c>, | ||
226 | <0x1c 0x1c>; | ||
227 | |||
228 | disp_des: deserializer@2c { | ||
229 | compatible = "ti,ds90uh928q"; | ||
230 | reg = <0x2c>; | ||
231 | slave-mode; | ||
232 | }; | ||
233 | |||
234 | /* TLC chip for LCD panel power and backlight */ | ||
235 | fpd_disp: tlc59108@1c { | ||
236 | status = "disabled"; | ||
237 | reg = <0x1c>; | ||
238 | compatible = "ti,tlc59108-fpddisp"; | ||
239 | enable-gpios = <&pcf_gpio_21 0 GPIO_ACTIVE_LOW>; | ||
240 | /* P0, SEL_GPMC_AD_VID_S0 */ | ||
241 | |||
242 | port@lcd3 { | ||
243 | fpd_in: endpoint { | ||
244 | remote-endpoint = <&dpi_out3>; | ||
245 | }; | ||
246 | }; | ||
247 | }; | ||
248 | }; | ||
249 | }; | ||
250 | |||
251 | &hdmi { | 217 | &hdmi { |
252 | vdda_video-supply = <&ldo5_reg>; | 218 | vdda_video-supply = <&ldo5_reg>; |
253 | }; | 219 | }; |