diff options
Diffstat (limited to 'arch/arm/boot/dts/dra76-evm-fpd-auo-g101evn01.0.dts')
-rw-r--r-- | arch/arm/boot/dts/dra76-evm-fpd-auo-g101evn01.0.dts | 67 |
1 files changed, 67 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/dra76-evm-fpd-auo-g101evn01.0.dts b/arch/arm/boot/dts/dra76-evm-fpd-auo-g101evn01.0.dts new file mode 100644 index 000000000000..69983d70d1f4 --- /dev/null +++ b/arch/arm/boot/dts/dra76-evm-fpd-auo-g101evn01.0.dts | |||
@@ -0,0 +1,67 @@ | |||
1 | #include "dra76-evm.dts" | ||
2 | #include "dra7x-evm-fpd-auo-g101evn01.0.dtsi" | ||
3 | |||
4 | / { | ||
5 | aliases { | ||
6 | display0 = &fpd_disp; | ||
7 | display1 = &hdmi0; | ||
8 | }; | ||
9 | }; | ||
10 | |||
11 | &dss { | ||
12 | ports { | ||
13 | status = "ok"; | ||
14 | }; | ||
15 | }; | ||
16 | |||
17 | &disp_ser { | ||
18 | status = "ok"; | ||
19 | ranges = <0x0 0x2d>; | ||
20 | }; | ||
21 | |||
22 | /* Tie the end points of DSS and FPDLink together */ | ||
23 | &fpd_in { | ||
24 | remote-endpoint = <&dpi_out3>; | ||
25 | }; | ||
26 | |||
27 | &dpi_out3 { | ||
28 | remote-endpoint = <&fpd_in>; | ||
29 | }; | ||
30 | |||
31 | &lcd_fpd { | ||
32 | status = "ok"; | ||
33 | }; | ||
34 | |||
35 | /* U21 on the EVM */ | ||
36 | /* gpmc_ad_vid_s0: high: GPMC , low: VOUT3 */ | ||
37 | &pcf_gpio_21 { | ||
38 | p0 { | ||
39 | gpio-hog; | ||
40 | gpios = <0 GPIO_ACTIVE_HIGH>; | ||
41 | output-low; | ||
42 | line-name = "gpmc_ad_vid_s0"; | ||
43 | }; | ||
44 | }; | ||
45 | |||
46 | |||
47 | /* U110 on the EVM. For Rev A boards */ | ||
48 | /* | ||
49 | &pcf_hdmi { | ||
50 | p11 { | ||
51 | gpio-hog; | ||
52 | gpios = <11 GPIO_ACTIVE_HIGH>; | ||
53 | output-low; | ||
54 | line-name = "disp1_vpoc_onn"; | ||
55 | }; | ||
56 | }; | ||
57 | */ | ||
58 | |||
59 | /* For supplying power to the display via FPDLink */ | ||
60 | &gpio2 { | ||
61 | p2 { | ||
62 | gpio-hog; | ||
63 | gpios = <2 GPIO_ACTIVE_HIGH>; | ||
64 | output-low; | ||
65 | line-name = "disp1_vpoc_onn"; | ||
66 | }; | ||
67 | }; | ||