diff options
Diffstat (limited to 'arch/arm/boot/dts/imx53-evk.dts')
-rw-r--r-- | arch/arm/boot/dts/imx53-evk.dts | 119 |
1 files changed, 119 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/imx53-evk.dts b/arch/arm/boot/dts/imx53-evk.dts new file mode 100644 index 000000000000..5bac4aa4800b --- /dev/null +++ b/arch/arm/boot/dts/imx53-evk.dts | |||
@@ -0,0 +1,119 @@ | |||
1 | /* | ||
2 | * Copyright 2011 Freescale Semiconductor, Inc. | ||
3 | * Copyright 2011 Linaro Ltd. | ||
4 | * | ||
5 | * The code contained herein is licensed under the GNU General Public | ||
6 | * License. You may obtain a copy of the GNU General Public License | ||
7 | * Version 2 or later at the following locations: | ||
8 | * | ||
9 | * http://www.opensource.org/licenses/gpl-license.html | ||
10 | * http://www.gnu.org/copyleft/gpl.html | ||
11 | */ | ||
12 | |||
13 | /dts-v1/; | ||
14 | /include/ "imx53.dtsi" | ||
15 | |||
16 | / { | ||
17 | model = "Freescale i.MX53 Evaluation Kit"; | ||
18 | compatible = "fsl,imx53-evk", "fsl,imx53"; | ||
19 | |||
20 | chosen { | ||
21 | bootargs = "console=ttymxc0,115200 root=/dev/mmcblk0p3 rootwait"; | ||
22 | }; | ||
23 | |||
24 | memory { | ||
25 | reg = <0x70000000 0x80000000>; | ||
26 | }; | ||
27 | |||
28 | soc { | ||
29 | aips@50000000 { /* AIPS1 */ | ||
30 | spba@50000000 { | ||
31 | esdhc@50004000 { /* ESDHC1 */ | ||
32 | cd-gpios = <&gpio3 13 0>; | ||
33 | wp-gpios = <&gpio3 14 0>; | ||
34 | status = "okay"; | ||
35 | }; | ||
36 | |||
37 | ecspi@50010000 { /* ECSPI1 */ | ||
38 | fsl,spi-num-chipselects = <2>; | ||
39 | cs-gpios = <&gpio2 30 0>, <&gpio3 19 0>; | ||
40 | status = "okay"; | ||
41 | |||
42 | flash: at45db321d@1 { | ||
43 | #address-cells = <1>; | ||
44 | #size-cells = <1>; | ||
45 | compatible = "atmel,at45db321d", "atmel,at45", "atmel,dataflash"; | ||
46 | spi-max-frequency = <25000000>; | ||
47 | reg = <1>; | ||
48 | |||
49 | partition@0 { | ||
50 | label = "U-Boot"; | ||
51 | reg = <0x0 0x40000>; | ||
52 | read-only; | ||
53 | }; | ||
54 | |||
55 | partition@40000 { | ||
56 | label = "Kernel"; | ||
57 | reg = <0x40000 0x3c0000>; | ||
58 | }; | ||
59 | }; | ||
60 | }; | ||
61 | |||
62 | esdhc@50020000 { /* ESDHC3 */ | ||
63 | cd-gpios = <&gpio3 11 0>; | ||
64 | wp-gpios = <&gpio3 12 0>; | ||
65 | status = "okay"; | ||
66 | }; | ||
67 | }; | ||
68 | |||
69 | wdog@53f98000 { /* WDOG1 */ | ||
70 | status = "okay"; | ||
71 | }; | ||
72 | |||
73 | iomuxc@53fa8000 { | ||
74 | compatible = "fsl,imx53-iomuxc-evk"; | ||
75 | reg = <0x53fa8000 0x4000>; | ||
76 | }; | ||
77 | |||
78 | uart1: uart@53fbc000 { | ||
79 | status = "okay"; | ||
80 | }; | ||
81 | }; | ||
82 | |||
83 | aips@60000000 { /* AIPS2 */ | ||
84 | sdma@63fb0000 { | ||
85 | fsl,sdma-ram-script-name = "imx/sdma/sdma-imx53.bin"; | ||
86 | }; | ||
87 | |||
88 | i2c@63fc4000 { /* I2C2 */ | ||
89 | status = "okay"; | ||
90 | |||
91 | pmic: mc13892@08 { | ||
92 | compatible = "fsl,mc13892", "fsl,mc13xxx"; | ||
93 | reg = <0x08>; | ||
94 | }; | ||
95 | |||
96 | codec: sgtl5000@0a { | ||
97 | compatible = "fsl,sgtl5000"; | ||
98 | reg = <0x0a>; | ||
99 | }; | ||
100 | }; | ||
101 | |||
102 | fec@63fec000 { | ||
103 | phy-mode = "rmii"; | ||
104 | phy-reset-gpios = <&gpio7 6 0>; | ||
105 | status = "okay"; | ||
106 | }; | ||
107 | }; | ||
108 | }; | ||
109 | |||
110 | leds { | ||
111 | compatible = "gpio-leds"; | ||
112 | |||
113 | green { | ||
114 | label = "Heartbeat"; | ||
115 | gpios = <&gpio7 7 0>; | ||
116 | linux,default-trigger = "heartbeat"; | ||
117 | }; | ||
118 | }; | ||
119 | }; | ||