diff options
Diffstat (limited to 'arch/arm/boot/dts/spear13xx.dtsi')
-rw-r--r-- | arch/arm/boot/dts/spear13xx.dtsi | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/arch/arm/boot/dts/spear13xx.dtsi b/arch/arm/boot/dts/spear13xx.dtsi index 14594ce8c18a..8fd8a3328acb 100644 --- a/arch/arm/boot/dts/spear13xx.dtsi +++ b/arch/arm/boot/dts/spear13xx.dtsi | |||
@@ -100,7 +100,7 @@ | |||
100 | reg = <0xb2800000 0x1000>; | 100 | reg = <0xb2800000 0x1000>; |
101 | interrupts = <0 29 0x4>; | 101 | interrupts = <0 29 0x4>; |
102 | status = "disabled"; | 102 | status = "disabled"; |
103 | dmas = <&dwdma0 0 0 0 0>; | 103 | dmas = <&dwdma0 0 0 0>; |
104 | dma-names = "data"; | 104 | dma-names = "data"; |
105 | }; | 105 | }; |
106 | 106 | ||
@@ -288,8 +288,8 @@ | |||
288 | #size-cells = <0>; | 288 | #size-cells = <0>; |
289 | interrupts = <0 31 0x4>; | 289 | interrupts = <0 31 0x4>; |
290 | status = "disabled"; | 290 | status = "disabled"; |
291 | dmas = <&dwdma0 0x2000 0 0 0>, /* 0x4 << 11 */ | 291 | dmas = <&dwdma0 4 0 0>, |
292 | <&dwdma0 0x0280 0 0 0>; /* 0x5 << 7 */ | 292 | <&dwdma0 5 0 0>; |
293 | dma-names = "tx", "rx"; | 293 | dma-names = "tx", "rx"; |
294 | }; | 294 | }; |
295 | 295 | ||