diff options
Diffstat (limited to 'arch/arm/boot/dts/tegra-harmony.dts')
-rw-r--r-- | arch/arm/boot/dts/tegra-harmony.dts | 30 |
1 files changed, 25 insertions, 5 deletions
diff --git a/arch/arm/boot/dts/tegra-harmony.dts b/arch/arm/boot/dts/tegra-harmony.dts index e5818668d091..80afa1b70b80 100644 --- a/arch/arm/boot/dts/tegra-harmony.dts +++ b/arch/arm/boot/dts/tegra-harmony.dts | |||
@@ -1,16 +1,11 @@ | |||
1 | /dts-v1/; | 1 | /dts-v1/; |
2 | 2 | ||
3 | /memreserve/ 0x1c000000 0x04000000; | ||
4 | /include/ "tegra20.dtsi" | 3 | /include/ "tegra20.dtsi" |
5 | 4 | ||
6 | / { | 5 | / { |
7 | model = "NVIDIA Tegra2 Harmony evaluation board"; | 6 | model = "NVIDIA Tegra2 Harmony evaluation board"; |
8 | compatible = "nvidia,harmony", "nvidia,tegra20"; | 7 | compatible = "nvidia,harmony", "nvidia,tegra20"; |
9 | 8 | ||
10 | chosen { | ||
11 | bootargs = "vmalloc=192M video=tegrafb console=ttyS0,115200n8 root=/dev/mmcblk0p2 rw rootwait"; | ||
12 | }; | ||
13 | |||
14 | memory@0 { | 9 | memory@0 { |
15 | reg = < 0x00000000 0x40000000 >; | 10 | reg = < 0x00000000 0x40000000 >; |
16 | }; | 11 | }; |
@@ -52,19 +47,44 @@ | |||
52 | ext-mic-en-gpios = <&gpio 185 0>; | 47 | ext-mic-en-gpios = <&gpio 185 0>; |
53 | }; | 48 | }; |
54 | 49 | ||
50 | serial@70006000 { | ||
51 | status = "disable"; | ||
52 | }; | ||
53 | |||
54 | serial@70006040 { | ||
55 | status = "disable"; | ||
56 | }; | ||
57 | |||
58 | serial@70006200 { | ||
59 | status = "disable"; | ||
60 | }; | ||
61 | |||
55 | serial@70006300 { | 62 | serial@70006300 { |
56 | clock-frequency = < 216000000 >; | 63 | clock-frequency = < 216000000 >; |
57 | }; | 64 | }; |
58 | 65 | ||
66 | serial@70006400 { | ||
67 | status = "disable"; | ||
68 | }; | ||
69 | |||
70 | sdhci@c8000000 { | ||
71 | status = "disable"; | ||
72 | }; | ||
73 | |||
59 | sdhci@c8000200 { | 74 | sdhci@c8000200 { |
60 | cd-gpios = <&gpio 69 0>; /* gpio PI5 */ | 75 | cd-gpios = <&gpio 69 0>; /* gpio PI5 */ |
61 | wp-gpios = <&gpio 57 0>; /* gpio PH1 */ | 76 | wp-gpios = <&gpio 57 0>; /* gpio PH1 */ |
62 | power-gpios = <&gpio 155 0>; /* gpio PT3 */ | 77 | power-gpios = <&gpio 155 0>; /* gpio PT3 */ |
63 | }; | 78 | }; |
64 | 79 | ||
80 | sdhci@c8000400 { | ||
81 | status = "disable"; | ||
82 | }; | ||
83 | |||
65 | sdhci@c8000600 { | 84 | sdhci@c8000600 { |
66 | cd-gpios = <&gpio 58 0>; /* gpio PH2 */ | 85 | cd-gpios = <&gpio 58 0>; /* gpio PH2 */ |
67 | wp-gpios = <&gpio 59 0>; /* gpio PH3 */ | 86 | wp-gpios = <&gpio 59 0>; /* gpio PH3 */ |
68 | power-gpios = <&gpio 70 0>; /* gpio PI6 */ | 87 | power-gpios = <&gpio 70 0>; /* gpio PI6 */ |
88 | support-8bit; | ||
69 | }; | 89 | }; |
70 | }; | 90 | }; |