diff options
Diffstat (limited to 'arch/arm/include/asm/hardirq.h')
-rw-r--r-- | arch/arm/include/asm/hardirq.h | 20 |
1 files changed, 0 insertions, 20 deletions
diff --git a/arch/arm/include/asm/hardirq.h b/arch/arm/include/asm/hardirq.h index 89ad1805e579..436e60b2cf7a 100644 --- a/arch/arm/include/asm/hardirq.h +++ b/arch/arm/include/asm/hardirq.h | |||
@@ -9,9 +9,6 @@ | |||
9 | 9 | ||
10 | typedef struct { | 10 | typedef struct { |
11 | unsigned int __softirq_pending; | 11 | unsigned int __softirq_pending; |
12 | #ifdef CONFIG_LOCAL_TIMERS | ||
13 | unsigned int local_timer_irqs; | ||
14 | #endif | ||
15 | #ifdef CONFIG_SMP | 12 | #ifdef CONFIG_SMP |
16 | unsigned int ipi_irqs[NR_IPI]; | 13 | unsigned int ipi_irqs[NR_IPI]; |
17 | #endif | 14 | #endif |
@@ -30,23 +27,6 @@ u64 smp_irq_stat_cpu(unsigned int cpu); | |||
30 | 27 | ||
31 | #define arch_irq_stat_cpu smp_irq_stat_cpu | 28 | #define arch_irq_stat_cpu smp_irq_stat_cpu |
32 | 29 | ||
33 | #if NR_IRQS > 512 | ||
34 | #define HARDIRQ_BITS 10 | ||
35 | #elif NR_IRQS > 256 | ||
36 | #define HARDIRQ_BITS 9 | ||
37 | #else | ||
38 | #define HARDIRQ_BITS 8 | ||
39 | #endif | ||
40 | |||
41 | /* | ||
42 | * The hardirq mask has to be large enough to have space | ||
43 | * for potentially all IRQ sources in the system nesting | ||
44 | * on a single CPU: | ||
45 | */ | ||
46 | #if (1 << HARDIRQ_BITS) < NR_IRQS | ||
47 | # error HARDIRQ_BITS is too low! | ||
48 | #endif | ||
49 | |||
50 | #define __ARCH_IRQ_EXIT_IRQS_DISABLED 1 | 30 | #define __ARCH_IRQ_EXIT_IRQS_DISABLED 1 |
51 | 31 | ||
52 | #endif /* __ASM_HARDIRQ_H */ | 32 | #endif /* __ASM_HARDIRQ_H */ |