aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/include/asm/hardware/it8152.h')
-rw-r--r--arch/arm/include/asm/hardware/it8152.h2
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/include/asm/hardware/it8152.h b/arch/arm/include/asm/hardware/it8152.h
index b3fea38d55c6..43cab498bc27 100644
--- a/arch/arm/include/asm/hardware/it8152.h
+++ b/arch/arm/include/asm/hardware/it8152.h
@@ -9,7 +9,7 @@
9 9
10#ifndef __ASM_HARDWARE_IT8152_H 10#ifndef __ASM_HARDWARE_IT8152_H
11#define __ASM_HARDWARE_IT8152_H 11#define __ASM_HARDWARE_IT8152_H
12extern unsigned long it8152_base_address; 12extern void __iomem *it8152_base_address;
13 13
14#define IT8152_IO_BASE (it8152_base_address + 0x03e00000) 14#define IT8152_IO_BASE (it8152_base_address + 0x03e00000)
15#define IT8152_CFGREG_BASE (it8152_base_address + 0x03f00000) 15#define IT8152_CFGREG_BASE (it8152_base_address + 0x03f00000)