diff options
Diffstat (limited to 'arch/arm/include/asm/hw_breakpoint.h')
-rw-r--r-- | arch/arm/include/asm/hw_breakpoint.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/arch/arm/include/asm/hw_breakpoint.h b/arch/arm/include/asm/hw_breakpoint.h index f389b2704d82..c190bc992f0e 100644 --- a/arch/arm/include/asm/hw_breakpoint.h +++ b/arch/arm/include/asm/hw_breakpoint.h | |||
@@ -50,6 +50,7 @@ static inline void decode_ctrl_reg(u32 reg, | |||
50 | #define ARM_DEBUG_ARCH_V6_1 2 | 50 | #define ARM_DEBUG_ARCH_V6_1 2 |
51 | #define ARM_DEBUG_ARCH_V7_ECP14 3 | 51 | #define ARM_DEBUG_ARCH_V7_ECP14 3 |
52 | #define ARM_DEBUG_ARCH_V7_MM 4 | 52 | #define ARM_DEBUG_ARCH_V7_MM 4 |
53 | #define ARM_DEBUG_ARCH_V7_1 5 | ||
53 | 54 | ||
54 | /* Breakpoint */ | 55 | /* Breakpoint */ |
55 | #define ARM_BREAKPOINT_EXECUTE 0 | 56 | #define ARM_BREAKPOINT_EXECUTE 0 |
@@ -57,6 +58,7 @@ static inline void decode_ctrl_reg(u32 reg, | |||
57 | /* Watchpoints */ | 58 | /* Watchpoints */ |
58 | #define ARM_BREAKPOINT_LOAD 1 | 59 | #define ARM_BREAKPOINT_LOAD 1 |
59 | #define ARM_BREAKPOINT_STORE 2 | 60 | #define ARM_BREAKPOINT_STORE 2 |
61 | #define ARM_FSR_ACCESS_MASK (1 << 11) | ||
60 | 62 | ||
61 | /* Privilege Levels */ | 63 | /* Privilege Levels */ |
62 | #define ARM_BREAKPOINT_PRIV 1 | 64 | #define ARM_BREAKPOINT_PRIV 1 |