aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/include/asm/setup.h')
-rw-r--r--arch/arm/include/asm/setup.h6
1 files changed, 1 insertions, 5 deletions
diff --git a/arch/arm/include/asm/setup.h b/arch/arm/include/asm/setup.h
index 915696dd9c7c..23ebc0c82a39 100644
--- a/arch/arm/include/asm/setup.h
+++ b/arch/arm/include/asm/setup.h
@@ -192,11 +192,7 @@ static const struct tagtable __tagtable_##fn __tag = { tag, fn }
192/* 192/*
193 * Memory map description 193 * Memory map description
194 */ 194 */
195#ifdef CONFIG_ARCH_EP93XX 195#define NR_BANKS CONFIG_ARM_NR_BANKS
196# define NR_BANKS 16
197#else
198# define NR_BANKS 8
199#endif
200 196
201struct membank { 197struct membank {
202 phys_addr_t start; 198 phys_addr_t start;