diff options
Diffstat (limited to 'arch/arm/kernel/bios32.c')
-rw-r--r-- | arch/arm/kernel/bios32.c | 11 |
1 files changed, 5 insertions, 6 deletions
diff --git a/arch/arm/kernel/bios32.c b/arch/arm/kernel/bios32.c index d6df359408f0..b530e9116a0c 100644 --- a/arch/arm/kernel/bios32.c +++ b/arch/arm/kernel/bios32.c | |||
@@ -5,7 +5,7 @@ | |||
5 | * | 5 | * |
6 | * Bits taken from various places. | 6 | * Bits taken from various places. |
7 | */ | 7 | */ |
8 | #include <linux/module.h> | 8 | #include <linux/export.h> |
9 | #include <linux/kernel.h> | 9 | #include <linux/kernel.h> |
10 | #include <linux/pci.h> | 10 | #include <linux/pci.h> |
11 | #include <linux/slab.h> | 11 | #include <linux/slab.h> |
@@ -412,6 +412,9 @@ void pcibios_fixup_bus(struct pci_bus *bus) | |||
412 | printk(KERN_INFO "PCI: bus%d: Fast back to back transfers %sabled\n", | 412 | printk(KERN_INFO "PCI: bus%d: Fast back to back transfers %sabled\n", |
413 | bus->number, (features & PCI_COMMAND_FAST_BACK) ? "en" : "dis"); | 413 | bus->number, (features & PCI_COMMAND_FAST_BACK) ? "en" : "dis"); |
414 | } | 414 | } |
415 | #ifdef CONFIG_HOTPLUG | ||
416 | EXPORT_SYMBOL(pcibios_fixup_bus); | ||
417 | #endif | ||
415 | 418 | ||
416 | /* | 419 | /* |
417 | * Convert from Linux-centric to bus-centric addresses for bridge devices. | 420 | * Convert from Linux-centric to bus-centric addresses for bridge devices. |
@@ -431,6 +434,7 @@ pcibios_resource_to_bus(struct pci_dev *dev, struct pci_bus_region *region, | |||
431 | region->start = res->start - offset; | 434 | region->start = res->start - offset; |
432 | region->end = res->end - offset; | 435 | region->end = res->end - offset; |
433 | } | 436 | } |
437 | EXPORT_SYMBOL(pcibios_resource_to_bus); | ||
434 | 438 | ||
435 | void __devinit | 439 | void __devinit |
436 | pcibios_bus_to_resource(struct pci_dev *dev, struct resource *res, | 440 | pcibios_bus_to_resource(struct pci_dev *dev, struct resource *res, |
@@ -447,12 +451,7 @@ pcibios_bus_to_resource(struct pci_dev *dev, struct resource *res, | |||
447 | res->start = region->start + offset; | 451 | res->start = region->start + offset; |
448 | res->end = region->end + offset; | 452 | res->end = region->end + offset; |
449 | } | 453 | } |
450 | |||
451 | #ifdef CONFIG_HOTPLUG | ||
452 | EXPORT_SYMBOL(pcibios_fixup_bus); | ||
453 | EXPORT_SYMBOL(pcibios_resource_to_bus); | ||
454 | EXPORT_SYMBOL(pcibios_bus_to_resource); | 454 | EXPORT_SYMBOL(pcibios_bus_to_resource); |
455 | #endif | ||
456 | 455 | ||
457 | /* | 456 | /* |
458 | * Swizzle the device pin each time we cross a bridge. | 457 | * Swizzle the device pin each time we cross a bridge. |