aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/kernel/debug.S')
-rw-r--r--arch/arm/kernel/debug.S8
1 files changed, 4 insertions, 4 deletions
diff --git a/arch/arm/kernel/debug.S b/arch/arm/kernel/debug.S
index bcd66e00bdbe..204e2160cfcc 100644
--- a/arch/arm/kernel/debug.S
+++ b/arch/arm/kernel/debug.S
@@ -22,7 +22,7 @@
22#if defined(CONFIG_DEBUG_ICEDCC) 22#if defined(CONFIG_DEBUG_ICEDCC)
23 @@ debug using ARM EmbeddedICE DCC channel 23 @@ debug using ARM EmbeddedICE DCC channel
24 24
25 .macro addruart, rp, rv 25 .macro addruart, rp, rv, tmp
26 .endm 26 .endm
27 27
28#if defined(CONFIG_CPU_V6) || defined(CONFIG_CPU_V6K) || defined(CONFIG_CPU_V7) 28#if defined(CONFIG_CPU_V6) || defined(CONFIG_CPU_V6K) || defined(CONFIG_CPU_V7)
@@ -106,7 +106,7 @@
106 106
107#ifdef CONFIG_MMU 107#ifdef CONFIG_MMU
108 .macro addruart_current, rx, tmp1, tmp2 108 .macro addruart_current, rx, tmp1, tmp2
109 addruart \tmp1, \tmp2 109 addruart \tmp1, \tmp2, \rx
110 mrc p15, 0, \rx, c1, c0 110 mrc p15, 0, \rx, c1, c0
111 tst \rx, #1 111 tst \rx, #1
112 moveq \rx, \tmp1 112 moveq \rx, \tmp1
@@ -151,6 +151,8 @@ printhex: adr r2, hexbuf
151 b printascii 151 b printascii
152ENDPROC(printhex2) 152ENDPROC(printhex2)
153 153
154hexbuf: .space 16
155
154 .ltorg 156 .ltorg
155 157
156ENTRY(printascii) 158ENTRY(printascii)
@@ -175,5 +177,3 @@ ENTRY(printch)
175 mov r0, #0 177 mov r0, #0
176 b 1b 178 b 1b
177ENDPROC(printch) 179ENDPROC(printch)
178
179hexbuf: .space 16