summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-clps711x/cdb89712.c')
-rw-r--r--arch/arm/mach-clps711x/cdb89712.c58
1 files changed, 58 insertions, 0 deletions
diff --git a/arch/arm/mach-clps711x/cdb89712.c b/arch/arm/mach-clps711x/cdb89712.c
new file mode 100644
index 000000000000..7664f9cf83b8
--- /dev/null
+++ b/arch/arm/mach-clps711x/cdb89712.c
@@ -0,0 +1,58 @@
1/*
2 * linux/arch/arm/mach-clps711x/cdb89712.c
3 *
4 * Copyright (C) 2000-2001 Deep Blue Solutions Ltd
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
19 */
20#include <linux/kernel.h>
21#include <linux/init.h>
22#include <linux/types.h>
23#include <linux/string.h>
24#include <linux/mm.h>
25
26#include <asm/hardware.h>
27#include <asm/io.h>
28#include <asm/pgtable.h>
29#include <asm/page.h>
30#include <asm/setup.h>
31#include <asm/mach-types.h>
32#include <asm/mach/arch.h>
33#include <asm/mach/map.h>
34
35#include "common.h"
36
37/*
38 * Map the CS89712 Ethernet port. That should be moved to the
39 * ethernet driver, perhaps.
40 */
41static struct map_desc cdb89712_io_desc[] __initdata = {
42 { ETHER_BASE, ETHER_START, ETHER_SIZE, MT_DEVICE }
43};
44
45static void __init cdb89712_map_io(void)
46{
47 clps711x_map_io();
48 iotable_init(cdb89712_io_desc, ARRAY_SIZE(cdb89712_io_desc));
49}
50
51MACHINE_START(CDB89712, "Cirrus-CDB89712")
52 MAINTAINER("Ray Lehtiniemi")
53 BOOT_MEM(0xc0000000, 0x80000000, 0xff000000)
54 BOOT_PARAMS(0xc0000100)
55 MAPIO(cdb89712_map_io)
56 INITIRQ(clps711x_init_irq)
57 .timer = &clps711x_timer,
58MACHINE_END