summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'arch/arm/mach-clps711x/ceiva.c')
-rw-r--r--arch/arm/mach-clps711x/ceiva.c62
1 files changed, 62 insertions, 0 deletions
diff --git a/arch/arm/mach-clps711x/ceiva.c b/arch/arm/mach-clps711x/ceiva.c
new file mode 100644
index 000000000000..e4093be3c4cb
--- /dev/null
+++ b/arch/arm/mach-clps711x/ceiva.c
@@ -0,0 +1,62 @@
1/*
2 * linux/arch/arm/mach-clps711x/arch-ceiva.c
3 *
4 * Copyright (C) 2002, Rob Scott <rscott@mtrob.fdns.net>
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License as published by
8 * the Free Software Foundation; either version 2 of the License, or
9 * (at your option) any later version.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program; if not, write to the Free Software
18 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
19 */
20#include <linux/init.h>
21#include <linux/types.h>
22#include <linux/string.h>
23
24#include <asm/setup.h>
25#include <asm/mach-types.h>
26#include <asm/mach/arch.h>
27
28#include <linux/kernel.h>
29
30#include <asm/hardware.h>
31#include <asm/page.h>
32#include <asm/pgtable.h>
33#include <asm/sizes.h>
34
35#include <asm/mach/map.h>
36
37#include "common.h"
38
39static struct map_desc ceiva_io_desc[] __initdata = {
40 /* virtual, physical, length, type */
41
42 /* SED1355 controlled video RAM & registers */
43 { CEIVA_VIRT_SED1355, CEIVA_PHYS_SED1355, SZ_2M, MT_DEVICE }
44
45};
46
47
48static void __init ceiva_map_io(void)
49{
50 clps711x_map_io();
51 iotable_init(ceiva_io_desc, ARRAY_SIZE(ceiva_io_desc));
52}
53
54
55MACHINE_START(CEIVA, "CEIVA/Polaroid Photo MAX Digital Picture Frame")
56 MAINTAINER("Rob Scott")
57 BOOT_MEM(0xc0000000, 0x80000000, 0xff000000)
58 BOOT_PARAMS(0xc0000100)
59 MAPIO(ceiva_map_io)
60 INITIRQ(clps711x_init_irq)
61 .timer = &clps711x_timer,
62MACHINE_END