diff options
Diffstat (limited to 'arch/arm/mach-davinci/board-dm355-evm.c')
-rw-r--r-- | arch/arm/mach-davinci/board-dm355-evm.c | 5 |
1 files changed, 3 insertions, 2 deletions
diff --git a/arch/arm/mach-davinci/board-dm355-evm.c b/arch/arm/mach-davinci/board-dm355-evm.c index 241a6bd67408..275341f159fb 100644 --- a/arch/arm/mach-davinci/board-dm355-evm.c +++ b/arch/arm/mach-davinci/board-dm355-evm.c | |||
@@ -77,7 +77,7 @@ static struct davinci_nand_pdata davinci_nand_data = { | |||
77 | .parts = davinci_nand_partitions, | 77 | .parts = davinci_nand_partitions, |
78 | .nr_parts = ARRAY_SIZE(davinci_nand_partitions), | 78 | .nr_parts = ARRAY_SIZE(davinci_nand_partitions), |
79 | .ecc_mode = NAND_ECC_HW, | 79 | .ecc_mode = NAND_ECC_HW, |
80 | .options = NAND_USE_FLASH_BBT, | 80 | .bbt_options = NAND_BBT_USE_FLASH, |
81 | .ecc_bits = 4, | 81 | .ecc_bits = 4, |
82 | }; | 82 | }; |
83 | 83 | ||
@@ -351,10 +351,11 @@ static __init void dm355_evm_init(void) | |||
351 | } | 351 | } |
352 | 352 | ||
353 | MACHINE_START(DAVINCI_DM355_EVM, "DaVinci DM355 EVM") | 353 | MACHINE_START(DAVINCI_DM355_EVM, "DaVinci DM355 EVM") |
354 | .boot_params = (0x80000100), | 354 | .atag_offset = 0x100, |
355 | .map_io = dm355_evm_map_io, | 355 | .map_io = dm355_evm_map_io, |
356 | .init_irq = davinci_irq_init, | 356 | .init_irq = davinci_irq_init, |
357 | .timer = &davinci_timer, | 357 | .timer = &davinci_timer, |
358 | .init_machine = dm355_evm_init, | 358 | .init_machine = dm355_evm_init, |
359 | .dma_zone_size = SZ_128M, | 359 | .dma_zone_size = SZ_128M, |
360 | .restart = davinci_restart, | ||
360 | MACHINE_END | 361 | MACHINE_END |